Capacitors: Capacitance 10.1 µF to 1 mF - Axial
Mounting Through Hole
Brands Vishay, Vishay Roederstein, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)
30D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose 10 47 µF 1000 µF
100 100 µF 470 µF
16 33 µF
160 22 µF 100 µF
20 150 µF 1000 µF
200 22 µF 100 µF
25 470 µF
250 12 µF 47 µF
35 33 µF 1000 µF
40 15 µF
50 22 µF 330 µF
6.3 150 µF
63 15 µF 1000 µF
75 12 µF
516D Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead 10 33 µF 1000 µF
100 22 µF 470 µF
16 1000 µF
160 100 µF
200
25 1000 µF
250 100 µF
315 47 µF
35 1000 µF
350 47 µF
400
450 33 µF
50 1000 µF
6.3 100 µF
63 22 µF
53D Capacitors, Fixed Aluminum Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose 200 350 µF 460 µF
250 56 µF 130 µF
400 100 µF 150 µF
50 1000 µF 1000 µF
63
600D Capacitors, Fixed Aluminum Aluminum Capacitors, Miniature, Axial Lead, High Reliability 15 µF 250 µF
601D Capacitors, Fixed Aluminum Aluminum Capacitors + 105°C, Tubular, Axial Lead 300 12 µF 33 µF
6.3
604D Capacitors, Fixed Aluminum Aluminum Capacitors 4-Terminal, Tubular, Axial Lead 200 22 µF 47 µF
5
610D Capacitors, Fixed Aluminum Aluminum Capacitors + 125 °C, Non-Polar, Miniature (Specials) 250 680 µF 680 µF
7
EBL/EGL Capacitors, Fixed Aluminum Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 10 220 µF 1000 µF
100 22 µF 470 µF
16 150 µF 1000 µF
200 22 µF 100 µF
25 100 µF 1000 µF
40 47 µF
6.3 1000 µF
63 22 µF
TVA ATOM® Capacitors, Fixed Aluminum Aluminum Capacitors, + 85 °C, Miniature, Axial Lead 10 50 µF 50 µF
100 20 µF 500 µF
150 16 µF 300 µF
16 25 µF 1000 µF
200 20 µF 100 µF
25 16 µF 1000 µF
250 12 µF 100 µF
30 20 µF 20 µF
35 500 µF 500 µF
350 15 µF 100 µF
400 20 µF 20 µF
450 12 µF 100 µF
475 16 µF 16 µF
50 15 µF 1000 µF
500 20 µF 40 µF
6 200 µF 200 µF
600 20 µF 20 µF
Type TE Capacitors, Fixed Aluminum Aluminum Capacitors, Littl-lytic®, Electrolytics, Dependable performance in industrial and electronic equipment with either transistor or modified electron-tube circuits 100 10 µF 33 µF
12 4.7 µF 220 µF
150 47 µF 100 µF
16 4.7 µF 220 µF
25 33 µF 330 µF
3 22 µF 1000 µF
50 0.47 µF 100 µF
6 33 µF 680 µF
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead 10 12 µF 220 µF
15 150 µF
20 100 µF
35 47 µF
50 22 µF
6 330 µF
60 22 µF
75 15 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case 10 12 µF 220 µF
15 150 µF
2 68 µF
20 100 µF
25 47 µF
35
4 180 µF
50 18 µF
6 330 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies 10 82 µF 220 µF
15 56 µF 150 µF
20 27 µF 100 µF
35 12 µF 47 µF
50 22 µF
6 150 µF 330 µF
CTS1, CTS13, 749DX Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead, to CECC Specifications 12 µF 330 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 10 27 µF 560 µF
15 18 µF 330 µF
20 12 µF 180 µF
35 22 µF 68 µF
50 12 µF 39 µF
6 1000 µF
75 15 µF
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed 10 20 µF 1000 µF
100 11 µF 86 µF
125 14 µF 56 µF
15 15 µF 1000 µF
25 22 µF 680 µF
30 15 µF 560 µF
50 22 µF 330 µF
6 68 µF 820 µF
60 20 µF 270 µF
75 12 µF 220 µF
8 22 µF 680 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation 10 20 µF 750 µF
100 11 µF 120 µF
125 14 µF 82 µF
15 15 µF 1000 µF
25 56 µF 680 µF
30 47 µF 560 µF
35 39 µF 370 µF
50 33 µF 330 µF
6 30 µF 820 µF
60 27 µF 270 µF
68 180 µF 680 µF
75 22 µF 220 µF
8 25 µF 850 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved 10 20 µF 1000 µF
100 11 µF 120 µF
125 14 µF 82 µF
15 15 µF 820 µF
20 82 µF 1000 µF
25 22 µF 820 µF
30 15 µF 680 µF
35 39 µF 560 µF
50 25 µF 390 µF
6 30 µF 820 µF
60 20 µF 330 µF
75 12 µF 270 µF
8 25 µF 850 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 10 20 µF 750 µF
100 11 µF 120 µF
125 14 µF 82 µF
15 15 µF 1000 µF
25 22 µF 680 µF
30 15 µF 560 µF
50 25 µF 330 µF
6 30 µF 820 µF
60 20 µF 270 µF
75 15 µF 220 µF
8 25 µF 850 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 45 µF 120 µF
35 100 µF 100 µF
50 30 µF 78 µF
6 15 µF 470 µF
60 68 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors 10 33 µF 330 µF
15 22 µF 220 µF
20 15 µF 150 µF
30 45 µF 120 µF
35 100 µF 100 µF
50 30 µF 78 µF
6 47 µF 470 µF
60 15 µF 68 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current 100 15 µF 220 µF
125 47 µF 150 µF
25 120 µF 560 µF
30 100 µF 1000 µF
50 68 µF 680 µF
60 47 µF 560 µF
75 33 µF 470 µF
STA Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal 10 330 µF 1000 µF
15 150 µF 680 µF
6 470 µF 470 µF
Series Type Technology Description Voltage (V) Capacitance (min) Capacitance (max)