Part or keyword
Inventory & quote
Products A-Z
Capacitors
Capacitance 10.1 µF to 1 mF
Singlelayer
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(2):
Reference Data
(1)
Technical Note
(1)
Capacitors: Capacitance 10.1 µF to 1 mF - Singlelayer
Type
Capacitors, Fixed
Technology
Ceramic,Singlelayer
Brands
Vishay BCcomponents, Vishay Draloric
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
Gap-Kap
Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV
Through Hole
3000
22 µF
22 µF
HV 1 kV - 6 kV
Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose
Through Hole
6000
15 µF
33 µF
LV 100 V
Ceramic Disc Capacitors Class 1 and 2, 100 V(DC) General Purpose
15 µF
47 µF
LV 50 V
Ceramic Disc Capacitors Class 1 and 2, 50 V (DC) General Purpose
15 µF
47 µF
PS 20, 30, 40, 55 - Class 2
Plate Capacitors with Contoured Rim - Class 2 Ceramic
Reference
2
27 µF
27 µF
3.5
15 µF
22 µF
Series
Description
Mounting
Voltage (V)
Capacitance (min)
Capacitance (max)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account