VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 10.1 µF to 1 mF>Ceramic (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (3)
  Promotional Material (4)
Capacitors: Capacitance 10.1 µF to 1 mF - Ceramic
TypeCapacitors, Fixed
BrandsVishay, Vishay BCcomponents, Vishay Draloric

All 8 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Gap-KapinfoCeramic,SinglelayerCeramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kVThrough Hole3000 22 µF 22 µF
HV 1 kV - 6 kVinfoCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose6000 15 µF 33 µF
HV 500 VinfoCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose500 15 µF 22 µF
LV 100 VinfoCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 100 V(DC) General Purpose 15 µF 47 µF
LV 50 VinfoCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 50 V (DC) General Purpose 15 µF 47 µF
PS 20, 30, 40, 55 - Class 2infoCeramic,SinglelayerPlate Capacitors with Contoured Rim - Class 2 Ceramic2 27 µF 27 µF
3.5 15 µF 22 µF
VJ....W1BC X5R DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 22 µF 22 µF
VJ....W1BC Y5V DIELECTRICinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 22 µF 22 µF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account