|
|
|
|
| Capacitors: Capacitance 10.1 µF to 1 mF - Pulse-AC/Precision (Film) |
| Type | Capacitors, Fixed, Power Electronic |
| Technology | Film, Polypropylene, Metallized |
| Mounting | Reference |
| Brand | Vishay ESTA |
|
| Series | Description | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| PhMKP 250-200 IBR/X |  | MKP-AC-Filter Capacitors, Dry, Self-healing, Without Fuse | 250 | 4 | 200 µF | 200 µF |
| PhMKP 250-600 IBR |  | MKP-AC Filter Capacitors, Tubular Case, without Fuse, Type PhMKP250-600IBR | 250 | 11.8 | 600 µF | 600 µF |
| PhMKP g 250/14/37.5 |  | MKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg250/14/37.5 | 250 | 0.3 | 14 µF | 14 µF |
| PhMKPg 1400-33IB |  | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg1400-33IB | 1400 | 20 | 33 µF | 33 µF |
| PhMKPg 440-1248uF/3 |  | MKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg440-1248µF/3 | 440 | 76 | 416 µF | 416 µF |
| PhMKPg 440.3.30 |  | MKP-AC Filter Capacitors, Tubular Case, with Fuse, Type PhMKPg440.3.30 | 440 | 30 | 164.4 µF | 164.4 µF |
| Series | Description | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|
|  |