| 037 RSM |  | Aluminum | Aluminum Capacitors Radial Standard Miniature | | 10 | 100 µF | 1000 µF |
| 100 | 22 µF | 470 µF |
| 16 | 68 µF | 1000 µF |
| 25 | 47 µF |
| 35 | 33 µF |
| 40 | 150 µF |
| 50 | 22 µF |
| 6.3 | 330 µF |
| 63 | 22 µF |
| 038 RSU |  | Aluminum | Aluminum Capacitors Radial Standard Ultra Miniature | | 10 | 100 µF | 1000 µF |
| 100 | 22 µF |
| 16 | 100 µF |
| 25 |
| 35 | 47 µF |
| 50 | 22 µF |
| 6.3 |
| 63 |
| 044 RSH |  | Aluminum | Aluminum Capacitors Radial Standard, High Voltage | Through Hole | 160 | 22 µF | 100 µF |
| 200 |
| 250 | 47 µF |
| 350 |
| 400 | 22 µF |
| 450 |
| 047 RMS |  | Aluminum | Aluminum Capacitors, Radial Miniature Semi-Professional | Through Hole | 16 | 470 µF | 1000 µF |
| 25 |
| 35 | 220 µF |
| 40 | 330 µF | 330 µF |
| 50 | 220 µF | 1000 µF |
| 63 | 100 µF |
| 048 RML |  | Aluminum | Aluminum Capacitors Radial Miniature Long Life | | 10 | 1000 µF | 1000 µF |
| 16 | 470 µF |
| 25 |
| 35 | 220 µF |
| 50 |
| 63 | 100 µF |
| 134 RLP 5 |  | Aluminum | Aluminum Capacitors Radial Low Profile 5 mm | Through Hole | 10 | 33 µF | 33 µF |
| 16 | 22 µF | 47 µF |
| 25 | 33 µF | 33 µF |
| 35 | 22 µF | 22 µF |
| 6.3 | 100 µF |
| 135 RLI |  | Aluminum | Aluminum Capacitors, Radial Low Impedance | Through Hole | 10 | 470 µF | 1000 µF |
| 100 | 22 µF | 680 µF |
| 16 | 220 µF | 1000 µF |
| 25 |
| 35 | 100 µF |
| 50 |
| 6.3 | 470 µF | 680 µF |
| 63 | 47 µF | 1000 µF |
| 136 RVI |  | Aluminum | Aluminum Capacitors Radial Very Low Impedance | | 10 | 390 µF | 680 µF |
| 100 | 22 µF |
| 16 | 270 µF | 820 µF |
| 25 | 180 µF |
| 35 | 120 µF | 680 µF |
| 50 | 82 µF | 820 µF |
| 63 | 47 µF |
| 140 RTM |  | Aluminum | Aluminum Capacitors Radial, High Temperature Miniature | | 10 | 330 µF | 1000 µF |
| 16 | 220 µF |
| 25 |
| 35 | 100 µF |
| 50 | 47 µF |
| 63 | 22 µF |
| 148 RUS |  | Aluminum | Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional | | 10 | 15 µF | 1000 µF |
| 100 | 47 µF | 470 µF |
| 16 | 680 µF | 1000 µF |
| 25 | 470 µF |
| 35 | 330 µF |
| 50 | 220 µF |
| 6.3 | 15 µF | 22 µF |
| 63 | 100 µF | 1000 µF |
| 150 RMI |  | Aluminum | Aluminum Capacitors Radial Miniature, Low Impedance | Through Hole | 10 | 470 µF | 1000 µF |
| 100 | 22 µF | 330 µF |
| 16 | 220 µF | 1000 µF |
| 25 |
| 35 | 100 µF |
| 50 | 150 µF |
| 63 | 47 µF |
| 151 RLH |  | Aluminum | Aluminum Capacitors Radial Long-Life, High Voltage | | 160 | 22 µF | 220 µF |
| 200 | 100 µF |
| 250 |
| 350 | 47 µF |
| 400 |
| 450 | 33 µF |
| 152 RMH |  | Aluminum | Aluminum Capacitors Radial Miniature, High Voltage | | 200 | 22 µF | 220 µF |
| 250 | 100 µF |
| 400 |
| 450 | 47 µF |
| 165 RHT |  | Aluminum | Aluminum Capacitors, Radial High Temperature | Through Hole | 10 | 22 µF | 22 µF |
| 511D |  | Aluminum | Aluminum Capacitors, General Purpose, Miniature, Radial Lead | Through Hole | 10 | 100 µF | 1000 µF |
| 100 | 33 µF | 470 µF |
| 105 | 22 µF | 1000 µF |
| 125 | 33 µF | 470 µF |
| 13 | 100 µF | 1000 µF |
| 16 | 150 µF | 470 µF |
| 160 | 22 µF | 100 µF |
| 20 | 120 µF | 470 µF |
| 200 | 22 µF | 120 µF |
| 225 |
| 25 | 47 µF | 470 µF |
| 250 | 33 µF | 47 µF |
| 275 |
| 32 | 47 µF | 100 µF |
| 35 | 120 µF | 1000 µF |
| 40 | 100 µF |
| 44 | 120 µF |
| 50 | 47 µF |
| 6.3 | 150 µF | 150 µF |
| 63 | 47 µF | 1000 µF |
| 75 | 33 µF | 470 µF |
| 79 | 47 µF |
| 8 | 150 µF | 150 µF |
| 90 | 33 µF | 470 µF |
| 517D |  | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Through Hole | 10 | 22 µF | 1000 µF |
| 100 | 1000 µF |
| 105 | 22 µF |
| 125 | 1000 µF |
| 13 | 22 µF |
| 160 | 220 µF |
| 200 |
| 250 |
| 300 | 100 µF |
| 6.3 | 1000 µF |
| 63 |
| 79 |
| 8 |
| EKO |  | Aluminum | Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions | Through Hole | 10 | 100 µF | 1000 µF |
| 100 | 22 µF | 470 µF |
| 16 | 100 µF | 1000 µF |
| 160 | 22 µF | 220 µF |
| 25 | 47 µF | 1000 µF |
| 250 | 22 µF | 100 µF |
| 35 | 33 µF | 1000 µF |
| 350 | 22 µF | 100 µF |
| 400 | 47 µF |
| 450 |
| 50 | 1000 µF |
| 63 |
| EKS |  | Aluminum | Aluminum Capacitors Radial Style | Through Hole | 10 | 100 µF | 1000 µF |
| 100 | 22 µF | 470 µF |
| 16 | 47 µF | 1000 µF |
| 160 | 22 µF | 220 µF |
| 25 | 33 µF | 1000 µF |
| 250 | 22 µF | 100 µF |
| 35 | 1000 µF |
| 350 | 100 µF |
| 400 | 47 µF |
| 450 |
| 50 | 1000 µF |
| 63 | 100 µF |
| U673D and U674D |  | Aluminum | Aluminum Capacitors + 105?C, Tubular Radial Lead | | 10 | 12 µF | 22 µF |
| 100 | 150 µF | 1000 µF |
| 12 | 12 µF | 22 µF |
| 150 | 56 µF | 560 µF |
| 16 | 12 µF | 18 µF |
| 20 | 1000 µF |
| 25 | 820 µF | 820 µF |
| 30 |
| 40 | 560 µF | 1000 µF |
| 50 | 390 µF | 820 µF |
| 6.3 | 12 µF | 27 µF |
| 63 | 330 µF | 1000 µF |
| 7.5 | 12 µF | 27 µF |
| 75 | 270 µF | 820 µF |
| 199D |  | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead | Through Hole | 10 | 15 µF | 220 µF |
| 16 | 150 µF |
| 20 | 100 µF |
| 25 | 68 µF |
| 3 | 680 µF |
| 35 | 47 µF |
| 50 | 22 µF |
| 6.3 | 330 µF |
| 489D, 499D |  | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through Hole | 10 | 330 µF | 330 µF |
| 16 | 220 µF | 220 µF |
| 20 | 100 µF | 100 µF |
| 25 | 68 µF | 68 µF |
| 3 | 680 µF | 680 µF |
| 35 | 47 µF | 47 µF |
| 50 | 22 µF | 22 µF |
| 6.3 | 680 µF | 680 µF |
| 790D |  | Tantalum, Solid | Resin-Molded, Radial-Lead Solid Tantalum Capacitors | Through Hole | 10 | 15 µF | 220 µF |
| 16 | 100 µF |
| 20 | 68 µF |
| 25 | 33 µF |
| 35 | 33 µF |
| 40 | 15 µF | 22 µF |
| 50 | 68 µF |
| 6.3 | 22 µF | 330 µF |
| ETPW |  | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | 13 | 15 µF | 220 µF |
| 20.8 | 150 µF |
| 3.9 | 330 µF |
| 32.5 | 68 µF |
| 45.5 | 47 µF |
| 65 | 22 µF |
| 7.8 | 330 µF |
| ETQW |  | Tantalum, Solid | Resin-Coated, Radial-Lead Tantalum Capacitors | Through Hole | 13 | 15 µF | 220 µF |
| 20.8 | 150 µF |
| 3.9 | 330 µF |
| 32.5 | 68 µF |
| 45.5 | 47 µF |
| 65 | 22 µF |
| 7.8 | 330 µF |
| 013 RLC |  | | | | | 22 µF | 470 µF |
| 036 RSP |  | | | | | 15 µF | 470 µF |
| 046 RSL |  | | | | | 22 µF | 1000 µF |
| 116 RLL |  | | | | | 15 µF | 470 µF |
| 128 SAL-RPM |  | | | | | 15 µF | 68 µF |
| 515D |  | | | | | 15 µF | 1000 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |