VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

August 15, 2008

Vishay Extends 298D MicroTan™ Series With Industry’s First Solid Tantalum Chip Capacitors to Offer 10 µF-4 V CV Rating in Molded 0402 Case Size

August 08, 2008

Vishay Extends Hi-Rel COTS T97 Series to Offer Industry’s First Solid Tantalum Chip Capacitor With 63-V Rating and 22-µF Capacitance

August 01, 2008

Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ

July 09, 2008

Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 µF, and Ripple Currents to 1007 mA at +105 °C

May 14, 2008

Vishay Releases New TR8 Series of Molded MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in 0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for the 0603 Case Size

August 08, 2007

Vishay Extends 298D MicroTan™ Series with Industry's First Solid Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case Size

June 22, 2007

Vishay’s T97 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Ultra-Low ESR Values From 0.015 Ω to 0.17 Ω in a Wide Variety of Case Sizes

February 16, 2007

Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF

August 25, 2006

Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω

July 28, 2006

Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes

June 21, 2006

Vishay's T83 Solid Tantalum Chip Capacitors Offer High Reliability With Standard to “B Level" Weibull Grading and Choice of Five Standard Case Sizes

May 17, 2006

Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications

April 26, 2006

Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package

April 26, 2006

Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering

November 30, 2005

New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V

November 11, 2005

Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A

October 14, 2005

Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF

October 31, 2003

Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height

December 16, 2002

New Tantalum Chip Capacitor Combines Capacitance of 1500 µF with ESR Values of 13 mΩ

March 20, 2002

New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes

June 08, 2001

New Vishay Tantamount® Tantalum Chip Capacitor Sets Industry Standard for ESR Rating

February 01, 2001

BCcomponents launches 140 CLH high temperature SMD electrolytic capacitor

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account