VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

August 01, 2008

Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to 1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ

February 16, 2007

Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF

April 26, 2006

Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering

November 30, 2005

New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V

November 11, 2002

Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications

July 12, 2001

BCcomponents boosts its leading position in axial capacitors with extended product range

February 01, 2001

BCcomponents launches 140 CLH high temperature SMD electrolytic capacitor

June 21, 2000

Introducing BCcomponents' innovative 105 °C axial electrolytic capacitor for electronic lighting ballasts

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account