VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 101 nF to 10µF>Multilayer (18 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (34):
  Application Note (3)
  Construction (3)
  General Information (1)
  Markings (2)
  Ordering Info (3)
  Tape and Reel Info (1)
  Technical Note (14)
  Promotional Material (7)
Press Releases
Capacitors: Capacitance 101 nF to 10µF - Multilayer
TypeCapacitors, Fixed
BrandsVishay, Vishay BCcomponents, Vishay Vitramon

All 18 datasheets shown.
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono - AxialinfoCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic CapacitorsThrough Hole50 0.12 µF 1 µF
Mono-Kap 50 - 100 VdcinfoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic CapacitorsThrough Hole100 0.15 µF 0.15 µF
50 1 µF
Mono-Kap K10infoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole50 0.15 µF 0.15 µF
VJ X7R DielectricinfoMLCCMultilayer Ceramic Chip CapacitorsSurface Mount060316 0.12 µF 0.15 µF
0805 0.47 µF
25 0.27 µF
50 0.15 µF
1206100 0.27 µF
16 1 µF
25 0.56 µF
50 0.47 µF
1210100
16 1 µF
200 0.15 µF
25 1 µF
50
1812100 0.82 µF
200 0.39 µF
25 1 µF
50
1825100 1.5 µF
200 0.68 µF
25 2.7 µF
50 1.8 µF
500 0.18 µF
10 0.56 µF 1 µF
100 0.12 µF 3.9 µF
200 1.8 µF
25 6.5 µF
50 4.7 µF
500 0.68 µF
VJ BX Dielectricinfo 0.12 µF 2.7 µF
VJ Cer-F (Y5E) Dielectricinfo1210 0.12 µF 0.33 µF
1812 1 µF
VJ HVArc Guard® X7Rinfo 0.12 µF 0.27 µF
VJ High Rel X7R/X5Rinfo0805 0.12 µF 0.39 µF
1206 1 µF
1210
6.8 µF
VJ OMD - X7Rinfo 0.12 µF 1.8 µF
VJ RuGGed Chipinfo 0.12 µF 1.8 µF
VJ Tip ?N Ring (R)info1812 0.12 µF 0.47 µF
1825 0.15 µF 1 µF
2225 0.12 µF
VJ X7R VTOPinfo 0.12 µF 0.27 µF
VJ X8Rinfo 0.12 µF 2.2 µF
VJ....W1BC C0G (NP0) Dielectricinfo 3.3 µF 3.3 µF
VJ....W1BC X5R Dielectricinfo 0.22 µF 10 µF
VJ....W1BC X7R Dielectricinfo 0.12 µF 4.7 µF
VJ....W1BC Y5V DIELECTRICinfo 0.15 µF 4.7 µF
VJ0508/VJ0612info 0.12 µF 0.33 µF
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account