|
|
|
|
| Capacitors: Capacitance 101 nF to 10µF - Singlelayer |
| Type | Capacitors, Fixed |
| Brands | Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric |
|
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| 561R, 562R & 565R Series |  | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC | Reference | 100 | 0.15 µF | 0.2 µF |
| 1000 |
| 500 |
| ..DK..., ..KT... |  | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw mounting | Reference | 15 | 10 µF | 10 µF |
| EMI/RFI Y2-DN |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN | Through Hole | 400 | 10 µF | 10 µF |
| Gap-Kap |  | Ceramic,Singlelayer | Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV | Through Hole | 3000 | 10 µF | 10 µF |
| HV 1 kV - 6 kV |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose | Through Hole | 6000 | 1 µF | 10 µF |
| LV 100 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 100 V(DC) General Purpose | | | 10 µF | 10 µF |
| LV 50 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 50 V (DC) General Purpose | | | 10 µF | 10 µF |
| PEF 220, FPE 210 |  | Ceramic,Singlelayer | Plate Capacitors with Moisture Protection Plate Capacitors for Higher Voltages | Reference | 13 | 10 µF | 10 µF |
| PS 20, 30, 40, 55 - Class 2 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 2 Ceramic | Reference | 4 | 10 µF | 10 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |