| Mono - Axial |  | Ceramic Multilayer: Leaded | Dipped Axial Multilayer Ceramic Capacitors | Through Hole | | 50 | 0.12 µF | 1 µF |
| Mono-Kap 50 - 100 Vdc |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | Through Hole | | 100 | 0.15 µF | 0.15 µF |
| 50 | 1 µF |
| Mono-Kap K10 |  | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | Through Hole | | 50 | 0.15 µF | 0.15 µF |
| 561R, 562R & 565R Series |  | Ceramic, Singlelayer Disc | Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC | Reference | | 100 | 0.15 µF | 0.2 µF |
| 1000 |
| 500 |
| ..DK..., ..KT... |  | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw mounting | Reference | | 15 | 10 µF | 10 µF |
| EMI/RFI Y2-DN |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN | Through Hole | | 400 | 10 µF | 10 µF |
| Gap-Kap |  | Ceramic,Singlelayer | Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV | Through Hole | | 3000 | 10 µF | 10 µF |
| HV 1 kV - 6 kV |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose | Through Hole | | 6000 | 1 µF | 10 µF |
| LV 100 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 100 V(DC) General Purpose | | | | 10 µF | 10 µF |
| LV 50 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 50 V (DC) General Purpose | | | | 10 µF | 10 µF |
| PEF 220, FPE 210 |  | Ceramic,Singlelayer | Plate Capacitors with Moisture Protection Plate Capacitors for Higher Voltages | Reference | | 13 | 10 µF | 10 µF |
| PS 20, 30, 40, 55 - Class 2 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 2 Ceramic | Reference | | 4 | 10 µF | 10 µF |
| VJ HVArc Guard® X7R |  | MLCC | | | | | 0.12 µF | 0.27 µF |
| VJ X7R Dielectric |  | MLCC | Multilayer Ceramic Chip Capacitors | Surface Mount | 0603 | 16 | 0.12 µF | 0.15 µF |
| 0805 | 0.47 µF |
| 25 | 0.27 µF |
| 50 | 0.15 µF |
| 1206 | 100 | 0.27 µF |
| 16 | 1 µF |
| 25 | 0.56 µF |
| 50 | 0.47 µF |
| 1210 | 100 |
| 16 | 1 µF |
| 200 | 0.15 µF |
| 25 | 1 µF |
| 50 |
| 1812 | 100 | 0.82 µF |
| 200 | 0.39 µF |
| 25 | 1 µF |
| 50 |
| 1825 | 100 | 1.5 µF |
| 200 | 0.68 µF |
| 25 | 2.7 µF |
| 50 | 1.8 µF |
| 500 | 0.18 µF |
| 10 | 0.56 µF | 1 µF |
| 100 | 0.12 µF | 3.9 µF |
| 200 | 1.8 µF |
| 25 | 6.5 µF |
| 50 | 4.7 µF |
| 500 | 0.68 µF |
| VJ BX Dielectric |  | | | | | | 0.12 µF | 2.7 µF |
| VJ Cer-F (Y5E) Dielectric |  | | | | 1210 | | 0.12 µF | 0.33 µF |
| 1812 | 1 µF |
| VJ High Rel X7R/X5R |  | | | | 0805 | | 0.12 µF | 0.39 µF |
| 1206 | 1 µF |
| 1210 |
| 6.8 µF |
| VJ OMD - X7R |  | | | | | | 0.12 µF | 1.8 µF |
| VJ RuGGed Chip |  | | | | | | 0.12 µF | 1.8 µF |
| VJ Tip ?N Ring (R) |  | | | | 1812 | | 0.12 µF | 0.47 µF |
| 1825 | 0.15 µF | 1 µF |
| 2225 | 0.12 µF |
| VJ X7R VTOP |  | | | | | | 0.12 µF | 0.27 µF |
| VJ X8R |  | | | | | | 0.12 µF | 2.2 µF |
| VJ....W1BC C0G (NP0) Dielectric |  | | | | | | 3.3 µF | 3.3 µF |
| VJ....W1BC X5R Dielectric |  | | | | | | 0.22 µF | 10 µF |
| VJ....W1BC X7R Dielectric |  | | | | | | 0.12 µF | 4.7 µF |
| VJ....W1BC Y5V DIELECTRIC |  | | | | | | 0.15 µF | 4.7 µF |
| VJ0508/VJ0612 |  | | | | | | 0.12 µF | 0.33 µF |
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |