| MKT 368 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | 100 | 0.12 µF | 6.8 µF |
| 250 | 2.2 µF |
| 400 | 1 µF |
| 63 | 0.22 µF |
| 630 | 0.12 µF | 0.47 µF |
| MKT 369 |  | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | 100 | 0.12 µF | 0.22 µF |
| 63 | 0.22 µF | 1 µF |
| MKC 1858* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 63 | 0.15 µF | 0.33 µF |
| MKC 1860* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 100 | 0.15 µF | 10 µF |
| 250 | 2.2 µF |
| 400 | 1 µF |
| 63 | 0.22 µF | 10 µF |
| MKC 1862* |  | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | 100 | 0.15 µF | 10 µF |
| 250 | 4.7 µF |
| 400 | 1 µF |
| 63 | 0.22 µF | 10 µF |
| MKT 1813 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 0.15 µF | 10 µF |
| 1000 |
| 250 |
| 400 |
| 63 |
| 630 |
| MKT 1817 |  | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | 100 | 0.15 µF | 0.33 µF |
| 250 | 0.33 µF |
| 63 | 0.15 µF | 1 µF |
| MKT 1818 |  | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | 100 | 0.15 µF | 0.47 µF |
| 63 | 1 µF |
| MKT 1820 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 0.15 µF | 10 µF |
| 1000 | 0.47 µF |
| 250 | 4.7 µF |
| 400 | 2.2 µF |
| 63 | 0.22 µF | 10 µF |
| 630 | 0.15 µF | 1 µF |
| MKT 1822 |  | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | 100 | 0.15 µF | 10 µF |
| 1000 | 0.47 µF |
| 250 | 3.3 µF |
| 400 | 1.5 µF |
| 63 | 0.22 µF | 10 µF |
| 630 | 0.15 µF | 1 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |