| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| Type 192P Pacer® |  | Capacitors, Fixed | Film, Polyester | Polyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead | | 200 | 2.2 nF | 33 nF |
| 80 |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | | 100 | 27 nF | 0.1 µF |
| 200 |
| 400 |
| 600 |
| Type PS |  | Capacitors, Fixed | Film, Polyester | Film Capacitors Dipped, Orange Drop® | | 200 | 1 nF | 0.5 µF |
| 400 |
| 600 |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | | 275 | 0.15 µF | 0.47 µF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 0.12 µF | 6.8 µF |
| 250 | 2.2 µF |
| 400 | 1 µF |
| 63 | 0.22 µF |
| 630 | 0.12 µF | 0.47 µF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | | 100 | 0.12 µF | 0.22 µF |
| 63 | 0.22 µF | 1 µF |
| Type 288P |  | Capacitors, Fixed | Film, Polyester, Metallized | R-C Arc Suppressors Orange Drop®, Radial Lead | | 400 | 0.1 µF | 0.47 µF |
| Type 430P |  | Capacitors, Fixed | Film, Polyester, Metallized | Metalized Polyester Film Capacitors, Wrap-and-Fill | | 100 | 0.12 µF | 0.68 µF |
| 200 |
| 400 |
| 50 |
| 600 |
| KP 1836 |  | | Film, Polypropylene | Polypropylene Film Capacitors | 1836 | 1000 | 100 pF | 0.22 µF |
| 1250 |
| 630 |
| MKP 335 5 X2 |  | Capacitors, Fixed | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | | 275 | 0.15 µF | 0.47 µF |
| Type 715P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors Orange Drop¤, Low Loss | | 200 | 12 nF | 33 µF |
| 400 |
| 600 |
| Type 716P |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitors High Performance, Orange Drop¤ | | 200 | 10 nF | 39 nF |
| 400 |
| 600 |
| 800 |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | | 630 | 0.11 µF | 0.27 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1840 | 160 | 0.15 µF | 10 µF |
| 250 |
| 400 | 6.8 µF |
| 630 | 2.2 µF |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1841 | 160 | 0.15 µF | 6.8 µF |
| 250 | 4.7 µF |
| 400 | 2.2 µF |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | 1841 | 250 | 0.15 µF | 4.7 µF |
| 400 | 2.2 µF |
| 630 | 0.68 µF |
| MKP 1842 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | | 400 | 0.15 µF | 0.68 µF |
| MKP 1844 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | | 400 | 0.15 µF | 1 µF |
| MKP 1845 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | 1845 | 630 | 0.15 µF | 0.68 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | | 160 | 0.11 µF | 6.2 µF |
| 250 | 3.9 µF |
| 400 | 2 µF |
| 630 | 1 µF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | | 1000 | 0.11 µF | 0.22 µF |
| 630 | 0.68 µF |
| V735P |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene | | 100 | 1 µF | 10 µF |
| 200 |
| 400 |
| MKC 1858* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | | 63 | 0.15 µF | 0.33 µF |
| MKC 1860* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | | 100 | 0.15 µF | 10 µF |
| 250 | 2.2 µF |
| 400 | 1 µF |
| 63 | 0.22 µF | 10 µF |
| MKC 1862* |  | Capacitors, Fixed | Polycarbonate film | Metallized Polycarbonate Film Capacitor Related Document: IEC 60384-6 | | 100 | 0.15 µF | 10 µF |
| 250 | 4.7 µF |
| 400 | 1 µF |
| 63 | 0.22 µF | 10 µF |
| F1722-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT) | | 440 | 0.15 µF | 0.47 µF |
| F1772-2000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 0.12 µF | 2.2 µF |
| F1772-2200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 0.15 µF | 2.2 µF |
| F1772-3000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 0.12 µF | 2.2 µF |
| F1772-3200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 0.15 µF | 2.2 µF |
| F1772-4000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 0.12 µF | 1 µF |
| F1772-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 0.15 µF | 1 µF |
| F1773-2000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) | | 253 | 0.12 µF | 2.2 µF |
| F1774-2200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | | 275 | 0.15 µF | 2.2 µF |
| F1774-3000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 0.12 µF | 2.2 µF |
| F1774-3200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | | 300 | 0.15 µF | 2.2 µF |
| F1774-4000 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 0.12 µF | 1 µF |
| F1774-4200 |  | Capacitors, Fixed | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | | 440 | 0.15 µF | 1 µF |
| KT 311 90028/28/34/35 |  | Capacitors, Fixed | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | | | 5 µF | 7 µF |
| MKT 1813 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 0.15 µF | 10 µF |
| 1000 |
| 250 |
| 400 |
| 63 |
| 630 |
| MKT 1817 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 100 | 0.15 µF | 0.33 µF |
| 250 | 0.33 µF |
| 63 | 0.15 µF | 1 µF |
| MKT 1818 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitors Related Document: IEC 60384-2 | | 100 | 0.15 µF | 0.47 µF |
| 63 | 1 µF |
| MKT 1820 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 0.15 µF | 10 µF |
| 1000 | 0.47 µF |
| 250 | 4.7 µF |
| 400 | 2.2 µF |
| 63 | 0.22 µF | 10 µF |
| 630 | 0.15 µF | 1 µF |
| MKT 1822 |  | Capacitors, Fixed | Polyester film | Metallized Polyester Film Capacitor Related Document: IEC 60384-2 | | 100 | 0.15 µF | 10 µF |
| 1000 | 0.47 µF |
| 250 | 3.3 µF |
| 400 | 1.5 µF |
| 63 | 0.22 µF | 10 µF |
| 630 | 0.15 µF | 1 µF |
| MKP 1839 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 160 | 0.15 µF | 10 µF |
| 250 | 6.8 µF |
| 400 | 2.2 µF |
| 630 | 1.5 µF |
| MKP 1840.../...-M |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 200 | | 1000 | 0.15 µF | 1.5 µF |
| 1600 | 0.68 µF |
| 250 | 6.8 µF |
| 400 |
| 630 | 4.7 µF |
| MKP 1846 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Film Capacitor Related Document: IEC 60384-16 | | 1000 | 0.15 µF | 0.22 µF |
| 1600 |
| 630 | 0.68 µF |
| Series | Type | Technology | Description | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|