Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
V735P Film, Polypropylene, Metallized Film Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene Through Hole 100 1 µF 10 µF
200
400
550D Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 35 8.2 µF 10 µF
50 5.6 µF
591D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
16 4.7 µF
20
25 2.2 µF
35 1 µF
594D Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR Surface Mount 20 4.7 µF 10 µF
25 3.3 µF
35 2.2 µF 6.8 µF
50 1 µF
TR3 Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case Surface Mount 10 4.7 µF 10 µF
16 3.3 µF
20 1 µF
25
35 0.47 µF
50 1 µF
6.3 10 µF
TR8 Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 10 µF
16 1 µF 4.7 µF
6.3 10 µF 10 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 125 10 µF 10 µF
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)