VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 101 nF to 10µF>Polyester (32 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Capacitance 101 nF to 10µF - Polyester
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 32 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
80
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial Lead100 27 nF 0.1 µF
200
400
600
Type PSinfoCapacitors, FixedFilm, PolyesterFilm Capacitors Dipped, Orange Drop®200 1 nF 0.5 µF
400
600
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 0.15 µF 0.47 µF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 0.12 µF 6.8 µF
250 2.2 µF
400 1 µF
63 0.22 µF
630 0.12 µF 0.47 µF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 0.12 µF 0.22 µF
63 0.22 µF 1 µF
Type 288PinfoCapacitors, FixedFilm, Polyester, MetallizedR-C Arc Suppressors Orange Drop®, Radial Lead400 0.1 µF 0.47 µF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors, Wrap-and-Fill100 0.12 µF 0.68 µF
200
400
50
600
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 0.22 µF
1250
630
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1840160 0.15 µF 10 µF
250
400 6.8 µF
630 2.2 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 0.15 µF 6.8 µF
250 4.7 µF
400 2.2 µF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 0.15 µF 4.7 µF
400 2.2 µF
630 0.68 µF
MKP 1845infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1845630 0.15 µF 0.68 µF
F1722-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 0.15 µF 0.47 µF
F1772-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 0.12 µF 2.2 µF
F1772-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 0.15 µF 2.2 µF
F1772-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 0.12 µF 2.2 µF
F1772-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 0.15 µF 2.2 µF
F1772-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 0.12 µF 1 µF
F1772-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 0.15 µF 1 µF
F1773-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 0.12 µF 2.2 µF
F1774-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 0.15 µF 2.2 µF
F1774-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 0.12 µF 2.2 µF
F1774-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 0.15 µF 2.2 µF
F1774-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 0.12 µF 1 µF
F1774-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 0.15 µF 1 µF
KT 311 90028/28/34/35infoCapacitors, FixedPolyester filmFluorescent Lamp Starter Capacitors KT Radial Type 5 µF 7 µF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 0.15 µF 10 µF
1000
250
400
63
630
MKT 1817infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 0.15 µF 0.33 µF
250 0.33 µF
63 0.15 µF 1 µF
MKT 1818infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 0.15 µF 0.47 µF
63 1 µF
MKT 1820infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 0.15 µF 10 µF
1000 0.47 µF
250 4.7 µF
400 2.2 µF
63 0.22 µF 10 µF
630 0.15 µF 1 µF
MKT 1822infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 0.15 µF 10 µF
1000 0.47 µF
250 3.3 µF
400 1.5 µF
63 0.22 µF 10 µF
630 0.15 µF 1 µF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account