VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 101 nF to 10µF>Polypropylene (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (6)
  Promotional Material (1)
Capacitors: Capacitance 101 nF to 10µF - Polypropylene
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 12 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
MKP 335 5 X2infoFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed275 0.15 µF 0.47 µF
Type 715PinfoFilm, PolypropylenePolypropylene Film Capacitors Orange Drop¤, Low Loss200 12 nF 33 µF
400
600
Type 716PinfoFilm, PolypropylenePolypropylene Film Capacitors High Performance, Orange Drop¤200 10 nF 39 nF
400
600
800
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type630 0.11 µF 0.27 µF
MKP 1842infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 0.15 µF 0.68 µF
MKP 1844infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 0.15 µF 1 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type160 0.11 µF 6.2 µF
250 3.9 µF
400 2 µF
630 1 µF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type1000 0.11 µF 0.22 µF
630 0.68 µF
V735PinfoFilm, Polypropylene, MetallizedFilm Capacitors High Current, Wrap-and-Fill, Metallized Polypropylene100 1 µF 10 µF
200
400
MKP 1839infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 0.15 µF 10 µF
250 6.8 µF
400 2.2 µF
630 1.5 µF
MKP 1840.../...-MinfoPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: CECC 31 2001000 0.15 µF 1.5 µF
1600 0.68 µF
250 6.8 µF
400
630 4.7 µF
MKP 1846infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 0.15 µF 0.22 µF
1600
630 0.68 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account