| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | Through Hole | 275 | | 0.15 µF | 0.47 µF |
| MKP 335 5 X2 |  | Capacitors, Fixed | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | Through Hole | 275 | | 0.15 µF | 0.47 µF |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | 630 | | 0.11 µF | 0.27 µF |
| MKP 1842 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | | 0.15 µF | 0.68 µF |
| MKP 1844 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | 400 | | 0.15 µF | 1 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | 160 | | 0.11 µF | 6.2 µF |
| 250 | 3.9 µF |
| 400 | 2 µF |
| 630 | 1 µF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | 1000 | | 0.11 µF | 0.22 µF |
| 630 | 0.68 µF |
| PhMKPg 400/6/37.5 |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | MKP-AC Filter Capacitors, Rectangular Case 37.5 mm, Type PhMKPg400/6/37.5 | Reference | 400 | 0.3 | 6 µF | 6 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|