| F1740-3511 and F1740-3581 |  | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | 275 | 0.15 µF | 0.47 µF |
| F1722-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT) | 440 | 0.15 µF | 0.47 µF |
| F1772-2000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 0.12 µF | 2.2 µF |
| F1772-2200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 0.15 µF | 2.2 µF |
| F1772-3000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 0.12 µF | 2.2 µF |
| F1772-3200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 0.15 µF | 2.2 µF |
| F1772-4000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 0.12 µF | 1 µF |
| F1772-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 0.15 µF | 1 µF |
| F1773-2000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT) | 253 | 0.12 µF | 2.2 µF |
| F1774-2200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 0.15 µF | 2.2 µF |
| F1774-3000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 0.12 µF | 2.2 µF |
| F1774-3200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT) | 300 | 0.15 µF | 2.2 µF |
| F1774-4000 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 0.12 µF | 1 µF |
| F1774-4200 |  | Polyester film | AC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT) | 440 | 0.15 µF | 1 µF |
| F1740-1511 and F1740-1411 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 V | 275 | 0.15 µF | 0.47 µF |
| F1740-3501 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V | 275 | 0.15 µF | 0.22 µF |
| F1740-3550 and F1740-3558 |  | | Suppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 V | 275 | 0.15 µF | 0.47 µF |
| F1740-3800 and F1740-3820 |  | | Suppression Capacitors for Washing Machines/Dishwashers Class X1/Y2 AC 275/250 V | 275 | 0.27 µF | 0.47 µF |
| F1740-5511 and F1740-5581 |  | | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 V | 275 | 0.15 µF | 0.47 µF |
| F1740-5550 and F1740-5558 |  | | Suppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 V | 275 | 0.15 µF | 0.47 µF |
| F1746-3511 and F1746-3581 |  | | Suppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 V | 275 | 0.15 µF | 0.47 µF |
| F1746-5511 and F1746-5581 |  | | Suppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 V | 275 | 0.15 µF | 0.47 µF |
| F1774-2000 |  | | AC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT) | 275 | 0.12 µF | 2.2 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |