Capacitors: Capacitance 101 nF to 10µF - Surface mount
Brands Vishay, Vishay BCcomponents, Vishay OS-CON, Vishay Sprague, Vishay Vitramon
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
085 CS Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Standard 10 6.8 µF 6.8 µF
16 4.7 µF 10 µF
25 3.3 µF 6.8 µF
40 2.2 µF 4.7 µF
6.3 10 µF 10 µF
63 0.47 µF 3.3 µF
139 CLL Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Long Life 100 1 µF 4.7 µF
25 10 µF 10 µF
50
63 2.2 µF
140 CLH Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature 63 10 µF 10 µF
140 CRH Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip), High Temperature 63 10 µF 10 µF
153 CLV Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Long Life Vertical 100 10 µF 10 µF
16
35 4.7 µF
50 0.47 µF
6.3 1 µF 1 µF
153 CRV Capacitors, Fixed Aluminum Aluminum Capacitors SMD (Chip) Long Life Vertical 100 10 µF 10 µF
16
35 4.7 µF
50 0.47 µF
175 TMP Capacitors, Fixed Aluminum Aluminum Capacitors High Temperature Solid Electrolytic SMD 16 10 µF 10 µF
20 6.8 µF 6.8 µF
25 3.3 µF 10 µF
40 1 µF 2.2 µF
94SVPD Capacitors, Fixed Aluminum Aluminum Solid Capacitors with Conductive Polymer Surface Mount 25 10 µF 10 µF
35 8.2 µF 8.2 µF
94SVP Capacitors, Fixed Aluminum, Organic Semiconductor New OS-CON series as results of polymerized organic semiconductor as electrolyte, Features superior heat-proof characteristics compared with previously developed OS-CON series Surface Mount 10 4.7 µF 10 µF
16 3.3 µF 3.3 µF
20 10 µF 10 µF
25 6.8 µF
VJ BX Dielectric Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for TCC Critical Applications 0.12 µF 2.7 µF
VJ Cer-F (Y5E) Dielectric Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Film Cap Replacement 1210 25 0.12 µF 0.33 µF
1812 1 µF
VJ HVArc Guard® X7R Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High Voltage Applications 0.12 µF 0.27 µF
VJ High Rel X7R/X5R Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications 0805 0.12 µF 0.39 µF
1206 1 µF
1210
6.8 µF
VJ OMD - X7R Capacitors, Fixed MLCC Surface Mount Ceramic Capacitor Solutions for Boardflex Sensitive Applications 0.12 µF 1.8 µF
VJ RuGGed Chip Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Power Supply Applications 100 0.12 µF 1.8 µF
200 1.2 µF
250 0.68 µF
50 1.2 µF
500 0.33 µF
630 0.22 µF
VJ Tip N Ring (R) Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Telecom Applications 1812 250 0.12 µF 0.47 µF
1825 0.15 µF 1 µF
2225 0.12 µF
VJ X7R Dielectric Capacitors, Fixed MLCC Multilayer Ceramic Chip Capacitors Surface Mount 0603 16 0.12 µF 0.15 µF
0805 0.47 µF
25 0.27 µF
50 0.15 µF
1206 100 0.27 µF
16 1 µF
25 0.56 µF
50 0.47 µF
1210 100
16 1 µF
200 0.15 µF
25 1 µF
50
1812 100 0.82 µF
200 0.39 µF
25 1 µF
50
1825 100 1.5 µF
200 0.68 µF
25 2.7 µF
50 1.8 µF
500 0.18 µF
10 0.56 µF 1 µF
100 0.12 µF 3.9 µF
200 1.8 µF
25 6.5 µF
50 4.7 µF
500 0.68 µF
VJ X7R VTOP Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Low Profile Applications 0.12 µF 0.27 µF
VJ X8R Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications 0.12 µF 2.2 µF
VJ....W1BC C0G (NP0) Dielectric Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 10 3.3 µF 3.3 µF
100
16
25
50
VJ....W1BC X5R Dielectric Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 0.22 µF 10 µF
VJ....W1BC X7R Dielectric Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 10 0.12 µF 4.7 µF
100 0.22 µF
16 4.7 µF
25 2.2 µF
50 1 µF
VJ....W1BC Y5V DIELECTRIC Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications 0.15 µF 4.7 µF
VJ0508/VJ0612 Capacitors, Fixed MLCC Surface Mount Multilayer Ceramic Chip Capacitors for Low Inductance 16 0.12 µF 0.33 µF
25
50 0.15 µF
195D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Conformal Coated Surface Mount 3518 10 1 µF 4.7 µF
16 1.5 µF 3.3 µF
20 1 µF 2.2 µF
25 0.68 µF 1.5 µF
35 0.47 µF 1 µF
4 4.7 µF 10 µF
50 0.22 µF 0.33 µF
6.3 3.3 µF 6.8 µF
4.7 µF 10 µF
3527 10 6.8 µF 6.8 µF
16 4.7 µF 4.7 µF
20 3.3 µF 3.3 µF
25 2.2 µF 2.2 µF
35 1.5 µF 1.5 µF
50 0.47 µF 0.68 µF
6.3 10 µF 10 µF
7227 10
16 6.8 µF
20 4.7 µF
25 3.3 µF
35 2.2 µF
50 1 µF 4.7 µF
7257 6.8 µF 10 µF
10 1 µF 6.8 µF
16 1 µF
2 3.3 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.33 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6.3 1.5 µF 10 µF
0.15 µF
292D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors, Tantamount® Lead Frameless Molded Surface Mount 10 1 µF 10 µF
16
20 2.2 µF
4 2.2 µF 10 µF
6.3
1 µF
293D Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Standard Industrial Grade Surface Mount 10 1.5 µF 10 µF
16 1 µF
20 0.68 µF
25 0.47 µF
35 0.15 µF
4 3.3 µF
50 0.15 µF
6.3 2.2 µF
0.15 µF
298D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MICROTAN? Leadframeless Molded Surface Mount 10 1 µF 10 µF
16 4.7 µF
25
4 4.7 µF 10 µF
6.3 1 µF
0.68 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors for High Frequency Power Supplies Surface Mount 35 8.2 µF 10 µF
50 5.6 µF
572D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low Profile, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
25 2.2 µF
591D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
16 4.7 µF
20
25 2.2 µF
35 1 µF
592D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Low Profile, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
16 4.7 µF
20
25 2.2 µF
35 1 µF
50 10 µF
6.3 6.8 µF
1 µF
593D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and Converters Surface Mount 3216 10 4.7 µF 10 µF
16 3.3 µF
20 1 µF 4.7 µF
25 2.2 µF
35 0.47 µF 1 µF
6.3 10 µF 10 µF
3528 16 4.7 µF
20
25 2.2 µF 4.7 µF
35 1 µF 2.2 µF
50 1.5 µF
6032 16 10 µF 10 µF
20
25 4.7 µF
35 1.5 µF
50 1 µF 3.3 µF
7343 35 6.8 µF 10 µF
50 2.2 µF
0.47 µF
594D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Conformal Coated, Maximum CV, Low ESR Surface Mount 20 4.7 µF 10 µF
25 3.3 µF
35 2.2 µF 6.8 µF
50 1 µF
10 µF
595D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Conformal Coated, Maximum CV Surface Mount 10 2.2 µF 10 µF
16 1.5 µF
20 0.68 µF
25 0.47 µF
35 0.33 µF
4 4.7 µF
50 0.15 µF
6.3 3.3 µF 6.8 µF
0.15 µF 10 µF
793DX-793DE-CTC3-CTC4 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, CECC Approved Surface Mount 3216 10 1.5 µF 2.2 µF
16 1 µF 1.5 µF
20 0.68 µF 1 µF
25 0.47 µF 0.68 µF
35 0.15 µF 0.33 µF
4 3.3 µF 4.7 µF
6.3 2.2 µF 3.3 µF
3.3 µF
3528 10 4.7 µF 6.8 µF
16 3.3 µF 4.7 µF
20 2.2 µF 3.3 µF
25 1.5 µF 2.2 µF
35 0.47 µF 1 µF
4 10 µF 10 µF
50 0.15 µF 0.33 µF
6.3 6.8 µF 10 µF
10 µF
6032 16
20 6.8 µF 6.8 µF
25 4.7 µF 4.7 µF
35 1.5 µF 3.3 µF
50 0.47 µF 1 µF
7343 25 10 µF 10 µF
35 4.7 µF
50 1.5 µF 4.7 µF
0.15 µF 6.8 µF
893D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount®, Built-In-Fuse Miniature, Molded-Case Surface Mount 6032 10 10 µF 10 µF
16 6.8 µF
20 4.7 µF
25 2.2 µF
35 1.5 µF 4.7 µF
50 0.47 µF 3.3 µF
7343 25 10 µF 10 µF
35 4.7 µF
50 2.2 µF 6.8 µF
0.47 µF 10 µF
CC/EC Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Conformal Coated Surface Mount 10 1 µF 10 µF
15 0.68 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.22 µF
4 2.2 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
CWR11 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, Military Surface Mount 10 1 µF 6.8 µF
15 0.68 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.15 µF 6.8 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
0.15 µF
CWR16 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified Surface Mount 10 2.2 µF 10 µF
15 1 µF
20 0.68 µF
25 0.47 µF 6.8 µF
35 0.33 µF 10 µF
4 3.3 µF
6
DSCC 95158 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®,Molded Case, DSCC Qualified Low ESR Surface Mount 6032 35 4.7 µF 4.7 µF
7343 6.8 µF 10 µF
50 4.7 µF 4.7 µF
10 µF
STC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-Polar Surface Mount 10 0.47 µF 10 µF
15 1 µF
2 0.15 µF
20 0.68 µF
25 0.47 µF
3 1.5 µF 1.5 µF
35 0.33 µF
4 1 µF 10 µF
6 0.68 µF 4.7 µF
T95 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Hi-Rel COTS, Conformal Coated Case Surface Mount 10 3.3 µF 10 µF
16 2.2 µF
20 1.5 µF
25 0.68 µF
35 0.15 µF
4 6.8 µF
50 4.7 µF
6.3
0.15 µF
T96 Capacitors, Fixed Tantalum, Solid Tantamount® Low ESR, Hi-Rel COTS, Built in Fuse Conformal Coated Surface Mount 50 10 µF 10 µF
TH3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Temperature Surface Mount 10 2.2 µF 10 µF
16 1 µF
20
25 0.47 µF
35 0.33 µF
50 1 µF
6.3 10 µF
0.33 µF
TP3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount® Molded Case, High Performance Surface Mount 10 1.5 µF 10 µF
16 1 µF
20 0.68 µF
25 0.47 µF
35 0.15 µF
50
6.3 2.2 µF
0.15 µF
TR3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount®, Molded Case, Low ESR Surface Mount 10 2.2 µF 10 µF
16
20 1 µF
25
35 0.47 µF
50 1 µF
6.3 10 µF
0.47 µF
TR8 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 10 µF
16 1 µF 4.7 µF
6.3 10 µF 10 µF
1 µF
194D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Midget Conformal Coated Surface Mount 10 1 µF 10 µF
15 0.68 µF
20 0.47 µF
25 0.33 µF
35 0.15 µF
4 2.2 µF
50 0.15 µF 6.8 µF
6 1.5 µF 10 µF
695D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Conformal Coated Surface Mount 15 0.15 µF 10 µF
20 0.33 µF
4 0.47 µF
6 0.22 µF
CWR06 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified Surface Mount 10 1 µF 6.8 µF
15 0.68 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.22 µF 6.8 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
T83 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Hi-Rel COTS, Molded Case Surface Mount 10 0.33 µF 10 µF
4 0.15 µF
6.3
M34 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Surface Mount, Molded Case Surface Mount 125 10 µF 10 µF
M35 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Surface Mount, Molded Case Surface Mount 100 2.5 µF 10 µF
125 1.7 µF 6.8 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)