|
|
December 03,
2008
|  |
Vishay’s TR8 MicroTan™ Tantalum Chip
Capacitor Named as Winner of EDN China’s Annual Innovation
Award In Passive Component, Connector, and Sensor Category
|
|
Sept. 19,
2008
|  |
Vishay’s VJ HVArc Guard® Surface-Mount
X7R MLCCs Now Available With Optional Polymer Terminations to
Reduce Failure Related to Mechanical Cracking
|
|
August 15,
2008
|  |
Vishay Extends 298D MicroTan™ Series With
Industry’s First Solid Tantalum Chip Capacitors to Offer 10
µF-4 V CV Rating in Molded 0402 Case Size
|
|
August 01,
2008
|  |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to
1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
May 14,
2008
|  |
Vishay Releases New TR8 Series of Molded
MicroTan™ Tantalum Chip Capacitors with ESR of 0.8 Ω in
0805 Case Size, and Industry’s Lowest ESR of 1.5 Ω for
the 0603 Case Size
|
|
August 08,
2007
|  |
Vishay Extends 298D MicroTan™ Series with Industry's First Solid
Tantalum Chip Capacitors to Offer 220-µF/4-V CV Rating in Molded 0805 Case
Size
|
|
May 11,
2007
|  |
Vishay’s Industry-First VJ HVArc Guard® Surface-Mount X7R MLCCs
Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and
Capacitance Range of 100 pF to 0.27 µF
|
|
April 13,
2007
|  |
Vishay's New VJ Series of Surface-Mount Open-Mode Design MLCCs Offers
X7R and C0G Dielectrics, Complete Range of Voltage Ratings from 16 VDC to
3000 VDC, and Capacitance Ranges of 10 pF to 1.8 µF
|
|
February 16,
2007
|  |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF
|
|
August 25,
2006
|  |
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
|
|
July 28,
2006
|  |
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes
|
|
May 17,
2006
|  |
Vishay's New Solid Tantalum Chip Capacitor Features Leadframeless, Face-down Termination For Portable Consumer Electronic Applications
|
|
April 26,
2006
|  |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|  |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2005
|  |
Vishay TR3 Molded Tantalum Chip
Capacitors Offer ESR Values Down to 0.035 Ω
and Ripple-Current
Handling Up to 2.07 A
|
|
October 14,
2005
|  |
Vishay's Low-Profile 572D Solid Tantalum Chip Capacitor in 0.039-mm-High P Case Size Offer Capacitance Ratings of 10 µF and 33 µF
|
|
October 31,
2003
|  |
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
|
|
June 08,
2001
|  |
New Vishay Tantamount® Tantalum Chip Capacitor Sets Industry Standard for ESR Rating
|
|
March 16,
2001
|  |
New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating
|
|
February 01,
2001
|  |
BCcomponents launches 140 CLH high temperature SMD electrolytic capacitor
|
|
November 10,
2000
|  |
Vishay Offers Tip 'N Ring™: Chip Capacitors Optimized for Filtering on Tip and Ring Lines in Communications Circuits
|
 |