Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)
150D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead Through Hole 10 0.22 µF 10 µF
100 0.12 µF
125 2.2 µF
15 0.22 µF 10 µF
20 0.12 µF
35
50
6 0.22 µF
60 0.12 µF
75
152D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Extended Capacitance Values, Hermetically-Sealed Through Hole 10 5.6 µF 10 µF
15 3.9 µF 6.8 µF
20 2.7 µF 4.7 µF
30 2.2 µF 2.7 µF
35 1.2 µF 10 µF
50 6.8 µF
6 10 µF 10 µF
173D Tantalum, Solid Solid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case Through Hole 10 2.2 µF 10 µF
15 1.5 µF
2 0.12 µF
20 1 µF
25 0.47 µF
35 0.12 µF
4 0.56 µF
50 0.12 µF
6
195D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated Surface Mount 3518 10 1 µF 4.7 µF
16 1.5 µF 3.3 µF
20 1 µF 2.2 µF
25 0.68 µF 1.5 µF
35 0.47 µF 1 µF
4 4.7 µF 10 µF
50 0.22 µF 0.33 µF
6.3 3.3 µF 6.8 µF
3527 10 6.8 µF
16 4.7 µF 4.7 µF
20 3.3 µF 3.3 µF
25 2.2 µF 2.2 µF
35 1.5 µF 1.5 µF
50 0.47 µF 0.68 µF
6.3 10 µF 10 µF
7227 10
16 6.8 µF
20 4.7 µF
25 3.3 µF
35 2.2 µF
50 1 µF 4.7 µF
7257 6.8 µF 10 µF
10 1 µF 6.8 µF
16 1 µF
2 3.3 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.33 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6.3 1.5 µF 10 µF
0.15 µF
199D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead Through Hole 10 3.3 µF 10 µF
16 2.2 µF
20 3.3 µF
25 1 µF
3 4.7 µF
35 0.15 µF
50
6.3 4.7 µF
285D Capacitors, Fixed Tantalum, Solid Tantalum-Cased-Tantalum Sintered Anode Tantalex Capacitors For Operation to + 125 ?C, Hermetically-Sealed Through Hole 200 1.5 µF 2.3 µF
250 1.8 µF 3.4 µF
300 1 µF 1 µF
293D Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount?, Molded Case, Standard Industrial Grade Surface Mount 10 1.5 µF 10 µF
16 1 µF
20 0.68 µF
25 0.47 µF
35 0.15 µF
4 3.3 µF
50 0.15 µF
6.3 2.2 µF
298D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MICROTAN? Leadframeless Molded Surface Mount 10 2.2 µF 10 µF
16 1 µF 4.7 µF
25
4 4.7 µF 10 µF
6.3 2.2 µF
299D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Tripole Triple-Lead, Resin-Coated Through Hole 10 2.2 µF 10 µF
16 1.5 µF
20 1 µF
25
3 4.7 µF
35 0.15 µF
50
6.3 3.3 µF
489D, 499D Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Solid Tantalum Capacitors Through Hole 10 3.3 µF 3.3 µF
16 2.2 µF 2.2 µF
20 1.5 µF 1.5 µF
25 1 µF 1 µF
3 6.8 µF 6.8 µF
6.3 4.7 µF 4.7 µF
550D Capacitors, Fixed Tantalum, Solid Solid-Electrolyte TANTALEX Capacitors for High Frequency Power Supplies Through Hole 35 8.2 µF 10 µF
50 5.6 µF
572D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Low Profile, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
25 2.2 µF
591D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV Surface Mount 10 10 µF 10 µF
16 4.7 µF
20
25 2.2 µF
35 1 µF
593D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Commercial, Surface Mount for Switch Mode Power Supplies and Converters Surface Mount 3216 10 4.7 µF 10 µF
16 3.3 µF
20 1 µF 4.7 µF
25 2.2 µF
35 0.47 µF 1 µF
6.3 10 µF 10 µF
3528 16 4.7 µF
20
25 2.2 µF 4.7 µF
35 1 µF 2.2 µF
50 1.5 µF
6032 16 10 µF 10 µF
20
25 4.7 µF
35 1.5 µF
50 1 µF 3.3 µF
7343 35 6.8 µF 10 µF
50 2.2 µF
594D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR Surface Mount 20 4.7 µF 10 µF
25 3.3 µF
35 2.2 µF 6.8 µF
50 1 µF
595D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV Surface Mount 10 2.2 µF 10 µF
16 1.5 µF
20 0.68 µF
25 0.47 µF
35 0.33 µF
4 4.7 µF
50 0.15 µF
6.3 3.3 µF 6.8 µF
790D Capacitors, Fixed Tantalum, Solid Resin-Molded, Radial-Lead Solid Tantalum Capacitors Through Hole 10 4.7 µF 4.7 µF
16 2.2 µF 10 µF
20 6.8 µF
25 1.5 µF 10 µF
35 3.3 µF
40 0.33 µF
50 2.2 µF 6.8 µF
6.3 6.8 µF
793DX-793DE-CTC3-CTC4 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, CECC Approved Surface Mount 3216 10 1.5 µF 2.2 µF
16 1 µF 1.5 µF
20 0.68 µF 1 µF
25 0.47 µF 0.68 µF
35 0.15 µF 0.33 µF
4 3.3 µF 4.7 µF
6.3 2.2 µF 3.3 µF
3528 10 4.7 µF 6.8 µF
16 3.3 µF 4.7 µF
20 2.2 µF 3.3 µF
25 1.5 µF 2.2 µF
35 0.47 µF 1 µF
4 10 µF 10 µF
50 0.15 µF 0.33 µF
6.3 6.8 µF 10 µF
6032 16 10 µF
20 6.8 µF 6.8 µF
25 4.7 µF 4.7 µF
35 1.5 µF 3.3 µF
50 0.47 µF 1 µF
7343 25 10 µF 10 µF
35 4.7 µF
50 1.5 µF 4.7 µF
893D Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Built-In-Fuse Miniature, Molded-Case Surface Mount 6032 10 10 µF 10 µF
16 6.8 µF
20 4.7 µF
25 2.2 µF
35 1.5 µF 4.7 µF
50 0.47 µF 3.3 µF
7343 25 10 µF 10 µF
35 4.7 µF
50 2.2 µF 6.8 µF
CC/EC Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Conformal Coated Surface Mount 10 1 µF 10 µF
15 0.68 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.22 µF
4 2.2 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
CTS1, CTS13, 749DX Capacitors, Fixed Tantalum, Solid Hermetically Sealed, Axial-Lead, to CECC Specifications Through Hole 0.12 µF 10 µF
CWR11 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, Military Surface Mount 10 1 µF 6.8 µF
15 0.68 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.15 µF 6.8 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
CWR16 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Midget? Military, MIL-PRF-55365/13 Qualified Surface Mount 10 2.2 µF 10 µF
15 1 µF
20 0.68 µF
25 0.47 µF 6.8 µF
35 0.33 µF 10 µF
4 3.3 µF
6
CX06 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 6.8 µF
15 0.33 µF 1.5 µF
2 0.47 µF 10 µF
20 0.15 µF
25 0.68 µF
3 1.5 µF 6.8 µF
35 0.15 µF 10 µF
4 0.33 µF 4.7 µF
6 0.22 µF 10 µF
CX16 Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Through Hole 10 0.15 µF 6.8 µF
15 0.33 µF 1.5 µF
2 0.47 µF 10 µF
20 0.15 µF
25 0.68 µF
3 1.5 µF 6.8 µF
35 0.15 µF 10 µF
4 0.33 µF 4.7 µF
6 0.22 µF 10 µF
ETPW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Leaded Solid Tantalum Capacitors Through Hole 13 3.3 µF 10 µF
20.8 2.2 µF
3.9 6.8 µF
32.5 1 µF
45.5 0.15 µF
65
7.8 4.7 µF
ETQW Capacitors, Fixed Tantalum, Solid Resin-Coated, Radial-Lead Tantalum Capacitors Through Hole 13 3.3 µF 10 µF
20.8 2.2 µF
3.9 6.8 µF
32.5 1 µF
45.5 0.15 µF
65
7.8 4.7 µF
HA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.15 µF 6.8 µF
15 10 µF
2 0.47 µF
20 0.15 µF 6.8 µF
3 0.68 µF 10 µF
35 0.15 µF 3.3 µF
4 0.33 µF 10 µF
50 0.15 µF 2.2 µF
6 0.22 µF 10 µF
M39003/01/03/09 Capacitors, Fixed Tantalum, Solid Solid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23 Through Hole 10 3.9 µF 8.2 µF
100 0.12 µF 6.8 µF
15 2.7 µF 5.6 µF
20 1.2 µF 10 µF
35 1.8 µF
50 0.12 µF
6 5.6 µF
75 0.12 µF
SHA Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.68 µF 6.8 µF
15 0.47 µF 10 µF
2 3.3 µF 6.8 µF
20 0.33 µF 10 µF
25 2.2 µF 6.8 µF
3 10 µF
35 0.22 µF 2.2 µF
4 1.5 µF 10 µF
6 1 µF
STC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.47 µF 10 µF
15 1 µF
2 0.15 µF
20 0.68 µF
25 0.47 µF
3 1.5 µF 1.5 µF
35 0.33 µF
4 1 µF 10 µF
6 0.68 µF 4.7 µF
T95 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? Hi-Rel COTS, Conformal Coated Case Surface Mount 10 3.3 µF 10 µF
16 2.2 µF
20 1.5 µF
25 0.68 µF
35 0.15 µF
4 6.8 µF
50 4.7 µF
6.3
TC Capacitors, Fixed Tantalum, Solid Subminiature, Leaded Solid Tantalum Capacitors Polar or Non-polar Through Hole 10 0.15 µF 10 µF
15 0.33 µF
2 0.47 µF
20 0.15 µF
25 0.33 µF
3 1.5 µF
35 0.15 µF
4 0.33 µF 6.8 µF
50 0.15 µF
6 0.22 µF 10 µF
TH3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount? High Temperature, Molded Case Surface Mount 3216 10 2.2 µF 10 µF
16 1 µF 3.3 µF
20 2.2 µF
25 1 µF
35 0.33 µF 0.33 µF
3528 10 4.7 µF 10 µF
16 3.3 µF 6.8 µF
20 2.2 µF 2.2 µF
25 1 µF 10 µF
35 1 µF
6032 10 10 µF 10 µF
16 6.8 µF
20 4.7 µF
25 3.3 µF
35 1.5 µF 4.7 µF
50 1 µF 1 µF
7343 25 10 µF 10 µF
35 4.7 µF
50
TP3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Capacitors Tantamount? Molded Case, High Performance Surface Mount 10 1.5 µF 10 µF
16 1 µF
25 0.47 µF
35 0.15 µF
50
6.3 2.2 µF
0.68 µF
TR3 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors Tantamount® Low ESR, Molded Case Surface Mount 10 4.7 µF 10 µF
16 3.3 µF
20 1 µF
25
35 0.47 µF
50 1 µF
6.3 10 µF
TR8 Capacitors, Fixed Tantalum, Solid Solid Tantalum Chip Capacitors MicroTan? Low ESR, Lead Frameless Molded Surface Mount 10 10 µF 10 µF
16 1 µF 4.7 µF
6.3 10 µF 10 µF
194D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Midget Conformal Coated Surface Mount 10 1 µF 10 µF
15 0.68 µF
20 0.47 µF
25 0.33 µF
35 0.15 µF
4 2.2 µF
50 0.15 µF 6.8 µF
6 1.5 µF 10 µF
695D Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Conformal Coated Surface Mount 15 0.15 µF 10 µF
20 0.33 µF
4 0.47 µF
6 0.22 µF
CWR06 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Military, MIL-PRF-55365/4 Qualified Surface Mount 10 1 µF 6.8 µF
15 0.68 µF 10 µF
20 0.47 µF 6.8 µF
25 0.33 µF 10 µF
35 0.22 µF 6.8 µF
4 2.2 µF 10 µF
50 0.15 µF 4.7 µF
6 1.5 µF 10 µF
T83 Tantalum, Solid, Chip Solid Tantalum Chip Capacitors Tantamount® Hi-Rel COTS, Molded Case Surface Mount 10 0.33 µF 10 µF
4 0.15 µF
6.3
109D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 100 2.5 µF 10 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 7 µF 8 µF
50 4.5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
134D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55?C to + 200?C operation Through Hole 125 10 µF 10 µF
135D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 100 2.5 µF 10 µF
125 1.7 µF 9 µF
138D Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 100 2.5 µF 4.7 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
211D Capacitors, Fixed Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 10 10 µF 10 µF
735D, 735DE, CT79 (CECC 30202) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 100 4.7 µF 5.6 µF
125 2.7 µF 3.9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
63 8.2 µF 10 µF
75 3.5 µF 9 µF
80 6.8 µF 6.8 µF
738D, CT9 (CECC 30202-004) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 100 4.7 µF 4.7 µF
125 3.3 µF 10 µF
50 10 µF
63 8.2 µF 8.2 µF
75 5.6 µF 6.8 µF
80 6.8 µF
769D (CECC 30202-013) Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 100 4.7 µF 10 µF
125 3.6 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 6.8 µF
M39006/09/21/22/25/30/31 Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 100 2.5 µF 10 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
MTP Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Subminiature, Axial Leads Through Hole 10 10 µF 10 µF
20 6.8 µF 6.8 µF
30 6 µF 10 µF
35 4.7 µF
50 4 µF 6.8 µF
60 3.3 µF 10 µF
MTPH Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors Through Hole 30 10 µF 10 µF
35
50 6.8 µF 6.8 µF
60 4.7 µF 10 µF
ST Capacitors, Fixed Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 125 10 µF 10 µF
XTH-K-L-M-V Capacitors, Fixed Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 180 2 µF 8 µF
270 2.5 µF
360 2 µF 6 µF
450 5 µF 10 µF
540 4 µF 8 µF
630 3.5 µF 7 µF
90 8 µF 8 µF
Series Type Technology Description Mounting Case (EIA & Mil) Voltage (V) Capacitance (min) Capacitance (max)