February 16, 2007
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF
August 25, 2006
Vishay's T95 Solid Tantalum Chip Capacitors Offer High-Reliability Screening and Surge Current Testing Options With Low ESR Values Down to 0.055 Ω
July 28, 2006
Vishay's TH3 Solid Tantalum Chip Capacitors Offer High-Temperature Capabilities up to 150 °C and Choice of Five Standard Case Sizes
November 30, 2005
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V
November 11, 2005
Vishay TR3 Molded Tantalum Chip Capacitors Offer ESR Values Down to 0.035 Ω and Ripple-Current Handling Up to 2.07 A
October 31, 2003
Vishay Adds to 592D Family of Low-Profile Tantalum Capacitors: New Devices Offer 2200 µF Capacitance in 2 mm Case Height, 3300 µF in 2.5 mm Case Height
November 11, 2002
Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications
March 20, 2002
New Solid Tantalum Chip Capacitors Offer Industry-High Volumetric Efficiency and Choice of Eight Standard Case Sizes