|
| All Capacitors press releases |
 |
|
August 01,
2008
|  |
Vishay Extends 140 CRH Series of SMD Aluminum Capacitors to Provide High Capacitance Values up to
1000 µF, High Ripple Currents to 900 mA at 125 °C, and Low ESR Down to 90 mΩ
|
|
February 16,
2007
|  |
Vishay Expands on 153 CRV Series With New SMD Capacitors Featuring Increased Voltages to 100 V and Increased Capacitance to 1000 µF
|
|
April 26,
2006
|  |
Vishay's New RoHS-Compliant SMD Aluminum Capacitors Enable Operation up to 125 °C and Lead (Pb)-Free Soldering
|
|
November 30,
2005
|  |
New RoHS-Compliant SMD Aluminum Capacitors from Vishay Feature Long Useful Life from 200,000 hours at 40° C, Capacitance Values from 0.47 µF to 470 µF, Voltage Ratings from 6.3 V to 50 V
|
|
November 11,
2002
|  |
Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications
|
|
February 01,
2001
|  |
BCcomponents launches 140 CLH high temperature SMD electrolytic capacitor
|
 |
|
|  |