VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 101 nF to 10µF>Wet (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (12):
  Application Note (1)
  Technical Note (7)
  Promotional Material (4)
Press Releases
Capacitors: Capacitance 101 nF to 10µF - Wet
TypeCapacitors, Fixed
TechnologyTantalum, Wet
BrandsVishay, Vishay Sprague, Vishay Tansitor

All 17 datasheets shown.
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
109DinfoWet Tantalum Capacitors Sintered Anode Tantalex Capacitors For Operation to + 125?C, Elastomer-SealedThrough Hole 1.7 µF 10 µF
134DinfoWet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal for - 55°C to + 200°C operationThrough Hole125 10 µF 10 µF
135DinfoWet Tantalum Capacitors Tantalum-Case with Glass-to-Tantalum Hermetic Seal For -55°C to + 200°C OperationThrough Hole100 2.5 µF 4.7 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
138DinfoWet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum SealThrough Hole100 2.5 µF 4.7 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
200D, 202DinfoWet Tantalum Capacitors Wet Sintered Anode Tantalex Components Tantapak Capacitor AssembliesThrough Hole15 10 µF 10 µF
211DinfoType 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C OperationThrough Hole10 10 µF 10 µF
735D, 735DE, CT79 (CECC 30202)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 ApprovedThrough Hole100 4.7 µF 5.6 µF
125 2.7 µF 3.9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
63 8.2 µF 10 µF
75 3.5 µF 9 µF
80 6.8 µF 6.8 µF
738D, CT9 (CECC 30202-004)infoWet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex CapacitorsThrough Hole100 4.7 µF 4.7 µF
125 3.3 µF 10 µF
50 10 µF
63 8.2 µF 8.2 µF
75 5.6 µF 6.8 µF
80 6.8 µF
769D (CECC 30202-013)infoWet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, Tantalex Capacitors, CECC 30202-013 ApprovedThrough Hole100 4.7 µF 10 µF
125 3.6 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 6.8 µF
M34infoWet Tantalum Capacitors Surface Mount, Molded CaseSurface Mount125 10 µF 10 µF
M35infoWet Tantalum Capacitors Surface Mount, Molded CaseSurface Mount100 2.5 µF 10 µF
125 1.7 µF 6.8 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
M39006/09/21/22/25/30/31infoWet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91Through Hole100 2.5 µF 10 µF
125 1.7 µF 9 µF
25 10 µF 10 µF
30 8 µF 8 µF
50 5 µF 10 µF
60 4 µF 8.2 µF
75 3.5 µF 6.8 µF
MTPinfoWet Tantalum Capacitors Subminiature, Axial LeadsThrough Hole 3.3 µF 10 µF
MTPHinfoWet Tantalum CapacitorsThrough Hole 4.7 µF 10 µF
STinfoThrough Hole 10 µF 10 µF
STEinfoSuperTan? Extended (STE) Capacitors Wet Tantalum Capacitors with Hermetic SealThrough Hole10 10 µF 10 µF
XTH-K-L-M-VinfoWet Tantalum Capacitors Cylindrical Body, Hermetically SealedThrough Hole10 3 µF 4 µF
180 2 µF 8 µF
20 5 µF 6 µF
270 2.5 µF 8 µF
30 7 µF
360 2 µF 6 µF
450 5 µF 10 µF
540 4 µF 8 µF
60 9 µF 10 µF
630 3.5 µF 7 µF
8 1 µF 2 µF
90 8 µF 8 µF
SeriesDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account