|
|
|
|
| Capacitors: Capacitance above 1 mF - Power Electronic |
| Type | Capacitors, Fixed, Power Electronic |
| Technology | Film, Polypropylene, Metallized |
| Mounting | Reference |
| Brand | Vishay ESTA |
|
| Series | Description | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| GMKPg 0.9/12.0µF/X |  | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg0.9/12.0µF/X | | | 12000 µF | 12000 µF |
| GMKPg 1.0/9.0µF/X |  | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg1.0/9.0µF/X | | | 9000 µF | 9000 µF |
| GMKPg 1.9/4.0µF/X |  | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg1.9/4.0µF/X | 1900 | | 4000 µF | 4000 µF |
| GMKPg 2.6/4400µF |  | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg2.6/4400µF | 2600 | | 4400 µF | 4400 µF |
| GMKPg 3.6/1114µF |  | MKP-DC Filter Capacitors, Rectangular Case, Type GMKPg3.6/1114µF | | | 1114 µF | 1114 µF |
| HDMKP |  | Capacitors For Power Electronics | | | 1080 µF | 1080 µF |
| PhMKPg 690-1600uF |  | MKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µF | 690 | 404 | 1600 µF | 1600 µF |
| Series | Description | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|
|  |