|
|
|
|
| Capacitors: Capacitance above 1 mF - Axial |
| Type | Capacitors, Fixed |
| Brands | Vishay, Vishay BCcomponents, Vishay Roederstein, Vishay Sprague, Vishay Tansitor |
|
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |
| 021 ASM |  | Aluminum | Aluminum Capacitors Axial Standard Miniature | | 10 | 1500 µF | 6800 µF |
| 16 |
| 25 |
| 40 | 4700 µF |
| 63 | 2200 µF |
| 118 AHT |  | Aluminum | Aluminum Capacitors Axial High Temperature | | 10 | 1500 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 40 | 2200 µF |
| 6.3 | 1500 µF |
| 119 AHT-DIN |  | Aluminum | Aluminum Capacitors Axial High Temperature, DIN-Based | | 10 | 1500 µF | 4700 µF |
| 16 |
| 25 | 2200 µF |
| 40 |
| 120 ATC |  | Aluminum | Aluminum Capacitors Axial High Temperature, High Ripple Current | | 16 | 1500 µF | 6800 µF |
| 25 | 4700 µF |
| 40 | 2200 µF |
| 132/133 ALL-DIN |  | Aluminum | Aluminum Capacitors Axial Long-Life, DIN-Based | | 10 | 1500 µF | 4700 µF |
| 16 |
| 25 | 2200 µF |
| 40 |
| 138 AML |  | Aluminum | Aluminum Capacitors Axial Miniature, Long-Life | | 10 | 1500 µF | 6800 µF |
| 16 |
| 25 |
| 40 | 3300 µF |
| 6.3 | 2200 µF | 2200 µF |
| 63 | 1500 µF | 1500 µF |
| 30D |  | Aluminum | Aluminum Capacitors + 105°C, Miniature, Axial Lead, General Purpose | Through Hole | 10 | 2200 µF | 2200 µF |
| 16 | 1200 µF | 4700 µF |
| 20 | 1500 µF | 3300 µF |
| 25 | 1200 µF |
| 35 | 2200 µF | 2200 µF |
| 40 |
| 50 | 1500 µF | 1500 µF |
| 6.3 | 1200 µF | 4700 µF |
| 516D |  | Aluminum | | | | 2200 µF | 6800 µF |
| 53D |  | Aluminum | Aluminum Capacitors + 85°C, Tubular, Axial Lead, General Purpose | Through Hole | 16 | 6900 µF | 10000 µF |
| 25 | 2800 µF | 11000 µF |
| 35 | 1100 µF | 8300 µF |
| 50 | 1300 µF | 5000 µF |
| 63 | 2200 µF | 2200 µF |
| 630D |  | Aluminum | Aluminum Capacitors + 125°C, Miniature, Axial Lead | Through Hole | 3 | 6.8 µF | 3900 µF |
| 63 |
| EBL/EGL |  | Aluminum | Aluminum Capacitors, Axial Capacitor Style EBL/EGL, Solder Ring Termination as EGL03 | Through Hole | 10 | 1500 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 40 | 2200 µF |
| 6.3 | 1500 µF |
| TVA ATOM® |  | Aluminum | Aluminum Capacitors, + 85 °C, Miniature, Axial Lead | Through Hole | 10 | 5000 µF | 5000 µF |
| 16 | 1200 µF | 10000 µF |
| 25 | 1500 µF | 5000 µF |
| 35 | 5500 µF | 5500 µF |
| 50 | 1500 µF | 5000 µF |
| 109D |  | Tantalum, Wet | Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed | Through Hole | 10 | 1200 µF | 1500 µF |
| 6 | 2200 µF |
| 135D |  | Tantalum, Wet | Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation | Through Hole | 10 | 1200 µF | 1500 µF |
| 6 | 2200 µF |
| 68 | 1500 µF | 1800 µF |
| 769D (CECC 30202-013) |  | Tantalum, Wet | Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved | Through Hole | 10 | 1300 µF | 1500 µF |
| 15 | 1100 µF | 1200 µF |
| 6 | 1200 µF | 2200 µF |
| 8 | 1800 µF |
| M39006/09/21/22/25/30/31 |  | Tantalum, Wet | Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 | Through Hole | 10 | 1200 µF | 1500 µF |
| 6 | 2200 µF |
| 8 | 1500 µF | 1800 µF |
| STA |  | Tantalum, Wet | Wet Tantalum Capacitors with Hermetic Seal | Through Hole | 10 | 2200 µF | 3300 µF |
| 15 | 1500 µF | 2700 µF |
| 6 | 4700 µF |
| 123 SAL-A |  | | | | | 1500 µF | 1500 µF |
| ELM/EBM |  | | | | | 1500 µF | 2200 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |