VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance above 1 mF>Heavy Current Power (10 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Press Releases
Capacitors: Capacitance above 1 mF - Heavy Current Power
TechnologyFilm, Polypropylene, Metallized
MountingReference
BrandVishay ESTA

All 10 datasheets shown.
SeriesTypeDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
GMKPg 0.9/12.0µF/XinfoCapacitors, Fixed, Power ElectronicMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg0.9/12.0µF/X 12000 µF 12000 µF
GMKPg 1.0/9.0µF/XinfoCapacitors, Fixed, Power ElectronicMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg1.0/9.0µF/X 9000 µF 9000 µF
GMKPg 1.9/4.0µF/XinfoCapacitors, Fixed, Power ElectronicMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg1.9/4.0µF/X1900 4000 µF 4000 µF
GMKPg 2.6/4400µFinfoCapacitors, Fixed, Power ElectronicMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg2.6/4400µF2600 4400 µF 4400 µF
GMKPg 3.6/1114µFinfoCapacitors, Fixed, Power ElectronicMKP-DC Filter Capacitors, Rectangular Case, Type GMKPg3.6/1114µF 1114 µF 1114 µF
HDMKPinfoCapacitors, Fixed, Power ElectronicCapacitors For Power Electronics 1080 µF 1080 µF
PhMKP . . .DWinfoCapacitors, Fixed, Low VoltagePhMKP rectangular, Filter type480280 1289 µF 1289 µF
525300 1155 µF 1155 µF
830350 1617 µF 1617 µF
PhMKPg 690-1600uFinfoCapacitors, Fixed, Power ElectronicMKP-AC Filter Capacitors, Rectangular Case, Type PhMKPg690-1600µF690404 1600 µF 1600 µF
Phmkp . . .infoCapacitors, Fixed, Induction HeatingLine Frequency Capacitors 50/60Hz, Type PhMKP23040 2407 µF 2407 µF
60 3610 µF 3610 µF
40080 1592 µF 1592 µF
120 2387 µF 2387 µF
500108 1375 µF 1375 µF
525120 1386 µF 1386 µF
Phmkp...-DR/Phmkpg...-DRinfoCapacitors, Fixed, Induction HeatingLine Frequency Capacitors 50/60Hz, Type PhMKP . . . DR1000555 1767 µF 1767 µF
675 2149 µF 2149 µF
200200 15915 µF 15915 µF
250250 12732 µF 12732 µF
400400 7958 µF 7958 µF
440440 7234 µF 7234 µF
500500 6366 µF 6366 µF
550510 5367 µF 5367 µF
550 5787 µF 5787 µF
600510 4509 µF 4509 µF
550 4863 µF 4863 µF
660420 3069 µF 3069 µF
550 4019 µF 4019 µF
750 3112 µF 3112 µF
600 3395 µF 3395 µF
800 2984 µF 2984 µF
630 3133 µF 3133 µF
900 2476 µF 2476 µF
675 2653 µF 2653 µF
SeriesTypeDescriptionVoltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account