| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| 090 PUL-SI |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Ultra Long Life | Reference | 16 | 6800 µF | 47000 µF |
| 25 | 4700 µF | 22000 µF |
| 35 |
| 096 PLL-4TSI |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life 4-Terminal Snap-in | Through Hole | 350 | 1800 µF | 2700 µF |
| 385 | 1200 µF |
| 400 |
| 420 | 1500 µF |
| 135 RLI |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors, Radial Low Impedance | Through Hole | 10 | 1500 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 35 | 3300 µF |
| 50 | 2200 µF |
| 6.3 | 2200 µF | 10000 µF |
| 81D |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | 100 | 1500 µF | 2200 µF |
| 105 | 1200 µF | 12000 µF |
| 125 | 1500 µF | 2200 µF |
| 35 | 4700 µF | 12000 µF |
| 40 |
| 50 | 1200 µF | 6800 µF |
| 63 |
| 79 | 1500 µF | 4700 µF |
| 81DA |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors, + 105 °C, Snap-in | Through Hole | 105 | 4700 µF | 15000 µF |
| 25 | 10000 µF |
| 30 |
| 35 | 4700 µF | 10000 µF |
| 40 |
| 50 | 6800 µF | 6800 µF |
| 63 |
| HDMKP |  | Capacitors, Fixed, Power Electronic | Film, Polypropylene, Metallized | Capacitors For Power Electronics | Reference | | 1080 µF | 1080 µF |
| 591D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | Surface Mount | 6.3 | 1500 µF | 1500 µF |
| 594D |  | Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | Surface Mount | 4 | 1500 µF | 1500 µF |
| Series | Type | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |
|