MENU

Capacitors - Capacitance above 1 mF - Molded


Capacitors - Capacitance above 1 mF - Molded
Series
Product Image
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 6.3 100 uF 2200 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 10.0 150 uF 15000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 16.0 22 uF 10000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 25.0 10 uF 6800 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 40.0 33 uF 3300 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors Axial Miniature, Long-Life Axial 63.0 4.7 uF 1500 uF
Datasheet
info
Capacitors, Fixed Polymer vPolyTanTM Polymer Surface Mount Chip Capacitors, Low Profile, Leadframeless Molded Type SMD, molded 6.3 1.5 mF 1.5 mF