MENU

138 AML product information

Aluminum Electrolytic Capacitors Axial Miniature, Long-Life

 Datasheet

FEATURES

Polarized aluminum electrolytic capacitors, non-solid electrolyte
Axial leads, cylindrical aluminum case, insulated with a blue sleeve (case 6.3 mm x 12.7 mm and 7.7 mm x 12.7 mm are molded with flame retardant plastic material)
Mounting ring version not available in insulated form

APPLICATIONS



Vishay engineers can answer questions about product quality, performance, and specifications.
If you haven't already registered, you must register to submit a request.
* = required
* Subject
* Message

Javascript must be enabled