| 037 RSM |  | Aluminum | Aluminum Capacitors Radial Standard Miniature | | 10 | 2200 µF | 4700 µF |
| 16 | 1500 µF |
| 25 | 3300 µF |
| 35 | 2200 µF |
| 6.3 | 3300 µF |
| 038 RSU |  | Aluminum | Aluminum Capacitors Radial Standard Ultra Miniature | | 10 | 2200 µF | 6800 µF |
| 16 |
| 25 |
| 35 | 4700 µF |
| 50 | 3300 µF |
| 6.3 | 6800 µF |
| 63 | 2200 µF |
| 047 RMS |  | Aluminum | Aluminum Capacitors, Radial Miniature Semi-Professional | Through Hole | 16 | 2200 µF | 10000 µF |
| 25 | 6800 µF |
| 35 | 4700 µF |
| 40 | 3300 µF |
| 50 |
| 63 | 2200 µF |
| 048 RML |  | Aluminum | Aluminum Capacitors Radial Miniature Long Life | | 10 | 2200 µF | 6800 µF |
| 16 |
| 25 | 4700 µF |
| 35 |
| 40 | 3300 µF |
| 50 |
| 6.3 | 6800 µF | 6800 µF |
| 63 | 2200 µF | 2200 µF |
| 135 RLI |  | Aluminum | Aluminum Capacitors, Radial Low Impedance | Through Hole | 10 | 1500 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 35 | 3300 µF |
| 50 | 2200 µF |
| 6.3 | 2200 µF | 10000 µF |
| 140 RTM |  | Aluminum | Aluminum Capacitors Radial, High Temperature Miniature | | 10 | 2200 µF | 4700 µF |
| 16 |
| 25 | 3300 µF |
| 35 | 2200 µF |
| 6.3 | 1200 µF |
| 148 RUS |  | Aluminum | Aluminum Capacitors Radial, Ultra High CV per Volume, Semi-Professional | | 10 | 1500 µF | 6800 µF |
| 16 |
| 25 |
| 35 | 4700 µF |
| 50 | 3300 µF |
| 6.3 | 2200 µF | 6800 µF |
| 63 | 1500 µF | 2200 µF |
| 150 RMI |  | Aluminum | Aluminum Capacitors Radial Miniature, Low Impedance | Through Hole | 10 | 2200 µF | 6800 µF |
| 16 | 1500 µF |
| 25 | 4700 µF |
| 35 | 3300 µF |
| 50 | 1200 µF | 1500 µF |
| 165 RHT |  | Aluminum | Aluminum Capacitors, Radial High Temperature | Through Hole | 50 | 4700 µF | 4700 µF |
| 511D |  | Aluminum | Aluminum Capacitors, General Purpose, Miniature, Radial Lead | Through Hole | 10 | 3300 µF | 4700 µF |
| 105 | 1200 µF | 10000 µF |
| 13 | 3300 µF | 4700 µF |
| 16 | 1500 µF | 3300 µF |
| 20 |
| 25 | 1200 µF |
| 32 | 2200 µF |
| 35 | 1500 µF |
| 44 |
| 50 | 1500 µF |
| 6.3 | 1200 µF | 10000 µF |
| 63 | 1500 µF |
| 79 | 1200 µF |
| 8 | 10000 µF |
| 517D |  | Aluminum | Aluminum Capacitors + 105 °C, General Purpose Miniature, Radial Lead | Through Hole | 10 | 22 µF | 15000 µF |
| 105 | 4.7 µF |
| 13 | 22 µF |
| 16 | 10 µF | 10000 µF |
| 20 |
| 25 | 4.7 µF | 4700 µF |
| 32 |
| 35 |
| 44 |
| 50 | 2200 µF | 2200 µF |
| 6.3 | 22 µF | 15000 µF |
| 63 | 2200 µF | 4700 µF |
| 79 |
| 8 | 22 µF | 15000 µF |
| EKO |  | Aluminum | Aluminum Electrolytic Capacitors, Radial Style, Polarized AI Electrolytic Capacitor, High C-U Product, Small Dimensions | Through Hole | 10 | 2200 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 35 | 3300 µF |
| 50 | 2200 µF |
| EKS |  | Aluminum | Aluminum Capacitors Radial Style | Through Hole | 10 | 2200 µF | 10000 µF |
| 16 | 6800 µF |
| 25 | 4700 µF |
| 35 | 3300 µF |
| 50 | 2200 µF |
| U673D and U674D |  | Aluminum | Aluminum Capacitors + 105?C, Tubular Radial Lead | | 10 | 1800 µF | 8200 µF |
| 100 | 1200 µF | 1800 µF |
| 12 | 1500 µF | 10000 µF |
| 16 | 1200 µF | 8200 µF |
| 20 | 1500 µF |
| 25 | 1200 µF |
| 30 |
| 40 | 1500 µF | 5600 µF |
| 50 | 1200 µF | 4700 µF |
| 6.3 | 2200 µF | 8200 µF |
| 63 | 1200 µF | 4700 µF |
| 7.5 | 1800 µF | 8200 µF |
| 75 | 1200 µF | 3300 µF |
| KT 311 90045/46/49/51/52 |  | Polyester film | Fluorescent Lamp Starter Capacitors KT Radial Type | Through Hole | | 1200 µF | 3000 µF |
| 046 RSL |  | | | | | 2200 µF | 6800 µF |
| 515D |  | | | | | 2200 µF | 6800 µF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |