| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |
| 150 CRZ |  | Aluminum | Aluminium Capacitors, SMD (Chip), Very Low Z | 10 | 1500 µF | 2200 µF |
| 16 | 1500 µF |
| 6.3 | 2200 µF | 2200 µF |
| 591D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Low Profile, Low ESR, Conformal Coated, Maximum CV | 6.3 | 1500 µF | 1500 µF |
| 594D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV, Low ESR | 4 | 1500 µF | 1500 µF |
| 595D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount? Conformal Coated, Maximum CV | 4 | 1500 µF | 1500 µF |
| 597D |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Ultra-Low ESR, Conformal Coated, Maximum CV | 4 | 1500 µF | 1500 µF |
| T97 |  | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount?, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | 4 | 1500 µF | 1500 µF |
| 592D |  | | | | 1500 µF | 2200 µF |
| T98 |  | | | | 1500 µF | 1500 µF |
| Series | Technology | Description | Voltage (V) | Capacitance (min) | Capacitance (max) |
|