July 09, 2008
Vishay Extends 150 CRZ Series of SMD Aluminum Capacitors to Provide Z as Low as 60 mΩ, Capacitance Values up to 2200 µF, and Ripple Currents to 1007 mA at +105 °C
April 26, 2006
Vishay's New Aluminum Capacitors Achieve Maximum Impedance at 100 kHz That Is as Low as 0.10 Ohms in RoHS-Compliant, Lead(Pb)-Free, Surface-Mount Package
July 29, 2005
Vishay's New SuperTan® Extended-Range Capacitors Offer Industry-High 6000 Microfarad Capacitance in Standard T4 Package
November 11, 2002
Miniaturised ultra-long-life elcaps with green electrolyte save space in power applications
July 12, 2001
BCcomponents boosts its leading position in axial capacitors with extended product range