Capacitors: Capacitance above 1 mF - Wet
Type Capacitors, Fixed
Brands Vishay, Vishay Sprague, Vishay Tansitor
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)
109D Tantalum, Wet Wet Tantalum Capacitors Sintered Anode TANTALEX Capacitors For Operation to + 125°C, Elastomer-Sealed Through Hole 10 1200 µF 1500 µF
6 2200 µF
135D Tantalum, Wet Wet Tantalum Capacitors, Axial, Tantalum-Case with Glass-to-Tantalum Hermetic Seal, for - 55°C to + 200°C Operation Through Hole 10 1200 µF 1500 µF
6 2200 µF
68 1500 µF 1800 µF
138D Tantalum, Wet Wet Tantalum Capacitors Sintered Anode Tantalex Capacitors Hermetically-Sealed with True Glass-to-Tantalum Seal Through Hole 6 1200 µF 1200 µF
200D,202D Tantalum, Wet Wet Tantalum Capacitors Wet Sintered Anode TANTALEX® Components TANTAPAK® Capacitor Assemblies Through Hole 10 4500 µF 11000 µF
100 1500 µF 1500 µF
15 3100 µF 10000 µF
20 1300 µF 8500 µF
25 1100 µF 7000 µF
30 1800 µF 6000 µF
35 1400 µF 13000 µF
40 1200 µF 4000 µF
50 2400 µF 3200 µF
6 6600 µF 15000 µF
60 2000 µF 2700 µF
75 1600 µF 2200 µF
8 5400 µF 14000 µF
85 1800 µF 1800 µF
211D Tantalum, Wet Type 211D Wet Tantalum Capacitor Array with Tantalum Cased Tantalum Internal Components for - 55°C to + 125°C Operation 10 4500 µF 7500 µF
100 1200 µF 1600 µF
125 1100 µF 1400 µF
30 1200 µF 1800 µF
50 3300 µF 5900 µF
75 1100 µF 4000 µF
735D, 735DE, CT79 (CECC 30202) Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal CECC 30202 Approved Through Hole 10 1200 µF 1800 µF
15 1200 µF
16
6 2200 µF
6.3
738D, CT9 (CECC 30202-004) Tantalum, Wet Wet Tantalum Capacitors with Glass to Tantalum Hermetic Seal, Sintered Anode Tantalex Capacitors Through Hole 6.3 1200 µF 1200 µF
769D (CECC 30202-013) Tantalum, Wet Wet Tantalum Capacitors with Epoxy End-Fill, Sintered Anode, TANTALEX® Capacitor
s CECC 30202-013 Approved Through Hole 10 1300 µF 1500 µF
15 1100 µF 1200 µF
6 1200 µF 2200 µF
8 1800 µF
M39006/09/21/22/25/30/31 Tantalum, Wet Wet Tantalum Capacitors, Military Established Reliability, MIL-PRF-39006 Qualified Styles CLR65, 69, 79, 81, 90, 91 Through Hole 10 1200 µF 1500 µF
6 2200 µF
8 1500 µF 1800 µF
ST Tantalum, Wet SuperTan® Wet Tantalum Capacitors with Hermetic Seal, FEATURES: Very High Capacitance, 10 to 1800µF, 25 to 125VDC, -55°C to + 125°C, Very Low ESR and High Ripple Current Through Hole 25 1100 µF 1800 µF
30 1500 µF 1500 µF
STA Tantalum, Wet Wet Tantalum Capacitors with Hermetic Seal Through Hole 10 2200 µF 3300 µF
15 1500 µF 2700 µF
6 4700 µF
XTH-K-L-M-V Tantalum, Wet Wet Tantalum Capacitors, Cylindrical Body, Hermetically Sealed Through Hole 12 1100 µF 2200 µF
18 1800 µF 1800 µF
30 1300 µF 1300 µF
HE3 Through Hole 1100 µF 8200 µF
STE Through Hole 1500 µF 6000 µF
Series Technology Description Mounting Voltage (V) Capacitance (min) Capacitance (max)