VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Multilayer (22 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (27):
  Application Note (3)
  Construction (1)
  Ordering Info (1)
  Technical Note (9)
  Technical Paper (1)
  Promotional Material (12)
Press Releases
Capacitors: Capacitance below 1 nF - Multilayer
TypeCapacitors, Fixed
BrandsVishay, Vishay Vitramon

All 22 datasheets shown.
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono-Kap K10infoCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 CapacitorsThrough Hole100 10 pF 820 pF
50
DSCC 05001infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 050010805100 1 pF 100 pF
200
250
50
DSCC 05002infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 050020603100 1 pF 68 pF
200 47 pF
250
50 100 pF
DSCC 05003infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 050030402100 1 pF 18 pF
50 27 pF
VJ BX DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for TCC Critical Applications 100 pF 820 pF
VJ C0G (NP0) DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Commercial Applications 1 pF 820 pF
VJ Cer-F (Y5E) DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Film Cap Replacement060325 470 pF 820 pF
0805
VJ HVArc Guard? Capacitor C0G (NP0)infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High Voltage Applications 10 pF 820 pF
VJ HVArc Guard? X7RinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors Prohibit Surface Arc-over in High Voltage Applications 100 pF 820 pF
VJ High Rel C0G (NP0)infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications0402 0.5 pF 180 pF
0603 820 pF
0805
1206 0.01 pF
1210
22 pF
VJ High Rel X7R/X5RinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for High Reliability Applications0402 100 pF 820 pF
0603 270 pF
0805 390 pF
1206 680 pF
VJ HighQ DielectricinfoMLCCMultilayer Ceramic Chip Capacitors for High Frequency Applications0603100 1.5 pF 1.5 pF
50
0805100 180 pF
200 1.5 pF
50 180 pF
VJ OMD - C0G (NP0)infoMLCCSurface Mount Multilayer Ceramic Chip Capacitor Solutions for Boardflex Sensitive Applications 10 pF 820 pF
VJ OMD - X7RinfoMLCCSurface Mount Ceramic Capacitor Solutions for Boardflex Sensitive Applications 100 pF 820 pF
VJ X7R DielectricinfoMLCCMultilayer Ceramic Chip CapacitorsSurface Mount0402100 120 pF 820 pF
16
25
50
0603100 390 pF
16 470 pF
200 330 pF
25 390 pF
50
0805100 470 pF
16
200 330 pF
25 470 pF
50
1206200 680 pF
500
630
1210 390 pF
1000 470 pF
VJ X7R VTOPinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Low Profile Applications 470 pF 820 pF
VJ X8RinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for High Temperature Applications 470 pF 820 pF
VJ....31/VJ....34 Automotive MLCCinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Automotive Applications 1 pF 820 pF
VJ....W1BC C0G (NP0) DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications10 0.5 pF 820 pF
100
16
25
50
VJ....W1BC High-Q DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for High-Q Commodity Applications 0.5 pF 820 pF
VJ....W1BC X7R DielectricinfoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Commodity Applications10 100 pF 820 pF
100 470 pF
16 100 pF
25
50
VJ0508/VJ0612infoMLCCSurface Mount Multilayer Ceramic Chip Capacitors for Low Inductance10 220 pF 820 pF
16
25
SeriesTechnologyDescriptionMountingCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account