|
|
|
|
| Capacitors: Capacitance below 1 nF - Singlelayer |
| Type | Capacitors, Fixed |
| Brands | Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric |
|
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| 5F, 7FA, 722C Series |  | Ceramic, Singlelayer | Specialty High Voltage Items, RF Duty Capacitors | Reference | | 20000 | | 750 pF | 3.7 nF |
| 30000 | 500 pF | 2.5 nF |
| 40000 | 380 pF | 1.8 nF |
| 3 pF | 100 pF |
| 30LV |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | Through Hole | | 300 | | 10 pF | 10 pF |
| 400 |
| 440L Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | Through Hole | | 400 | | 10 pF | 10 pF |
| 500 |
| VKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | | 470 pF | 680 pF |
| 760 |
| WKO |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC | Through Hole | | 300 | | 33 pF | 680 pF |
| 440 |
| WKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | | 33 pF | 680 pF |
| 760 |
| H.K |  | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | Through Hole | | 1000 | | 100 pF | 820 pF |
| 15000 |
| 2000 |
| 3000 |
| IBC |  | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 2 | Through Hole | | 2000 | | 100 pF | 820 pF |
| IEL |  | Ceramic, Singlelayer: DC Disc | Ceramic Pulse Disc Capacitors, Class 1 | Through Hole | | 25000 | | 12 pF | 36 pF |
| T. 045090, 045120, 045150 |  | Ceramic, Singlelayer: Pot | Pot capacitors, tag mounting, 6KVp to 8KVp | Reference | | 10000 | | 60 pF | 800 pF |
| 11000 | 160 pF | 500 pF |
| 12000 | 80 pF | 100 pF |
| 13000 | 50 pF | 800 pF |
| 14000 | 60 pF |
| T. 045090, T. 045120, T.045150 |  | Pot Capacitors, Tag Mounting | 10000 | 22 | 300 pF |
| 28 | 400 pF | 800 pF |
| 11000 | 160 pF | 160 pF |
| 35 | 500 pF | 500 pF |
| 12000 | 28 | 80 pF | 100 pF |
| 13000 | 50 pF | 60 pF |
| 35 | 250 pF | 800 pF |
| 42 | 500 pF | 600 pF |
| 14000 | 35 | 60 pF | 200 pF |
| 42 | 300 pF | 800 pF |
| R. 012..., |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting, 2KVp to 4KVp | Reference | | 2000 | | 3 pF | 400 pF |
| R.016 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | | 3000 | | 25 pF | 800 pF |
| R.020 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | | 4000 | | 60 pF | 800 pF |
| RDLL 02.., RDLT 02.. |  | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 160V DC | Through Hole | 0208 | 160 | | 2.2 pF | 1.2 nF |
| 0210 | 2 nF |
| 400 | 3.9 pF | 910 pF |
| 0212 | 160 | 2.2 pF | 2.7 nF |
| 400 | 3.9 pF | 1.5 nF |
| 0214 | 160 | 2.2 pF | 3.6 nF |
| 400 | 3.9 pF | 2.1 nF |
| 0216 | 160 | 2.2 pF | 4.3 nF |
| 400 | 3.9 pF | 2.7 nF |
| 0220 | 3.9 nF |
| RDLL 03.., RDLT 03.. |  | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 400V DC | Through Hole | 0310 | 400 | | 1 pF | 1 nF |
| 0312 | 1.8 nF |
| 0314 | 2.4 nF |
| 0316 | 3.3 nF |
| 0320 | 4.7 nF |
| 0325 | 6.2 nF |
| 0330 | 8.2 nF |
| RDLL 04.., RDLT 04.. |  | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors 700V DC | Through Hole | 0416 | 700 | | 11 pF | 750 pF |
| 0420 | 1.2 nF |
| 0425 | 1.6 nF |
| 0430 | 2 nF |
| 0440 | 620 pF |
| RDPT 02.. |  | Ceramic, Singlelayer: Tubular | Ceramic Singlelayer Tubular Capacitors, 125V DC / 250V DC | Through Hole | 0205 | 125 | | 100 pF | 1.5 nF |
| 250 | 3 pF | 51 pF |
| 0207 | 125 | 100 pF | 3.9 nF |
| 250 | 3 pF | 75 pF |
| 0209 | 125 | 100 pF | 5.6 nF |
| 250 | 3 pF | 110 pF |
| 0211 | 125 | 100 pF | 7.5 nF |
| 250 | 3 pF | 160 pF |
| 0213 | 125 | 100 pF | 10 nF |
| 250 | 3 pF | 220 pF |
| ..AC..., ..AE..., ..AZ... |  | Ceramic,Singlelayer | High Voltage Capacitors with Axial Leads | | | 10 | | 470 pF | 470 pF |
| 15 | 390 pF | 820 pF |
| 20 | 220 pF | 680 pF |
| 30 | 180 pF | 820 pF |
| 3540/6...35125/6 |  | Ceramic,Singlelayer | Ceramic Stand-off Insulators for RF-Equipment | | | | | 0.3 pF | 2.5 pF |
| 4040/6, 5058/8 |  | Ceramic,Singlelayer | Ceramic Stand-off Insulators for RF-Equipment | | | | | 1 pF | 1.6 pF |
| 561R & 562R Series |  | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1000 VDC Temperature & Voltage Stabilized | | | 1000 | | 10 pF | 820 pF |
| 561R & 564R Series |  | Ceramic,Singlelayer | High Voltage Ceramic Disc Capacitors 1 kVDC to 3 kVDC Low Dissipation Factor | | | 1000 | | 10 pF | 820 pF |
| 561R Series |  | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 1000 VDC Precision Capacitors | | | 1000 | | 1 pF | 4700.56 µF |
| 561R, 562R & 565R Series |  | Ceramic,Singlelayer | Lower Voltage Ceramic Disc Capacitors 100 VDC to 1000 VDC | | | 100 | | 10 pF | 500 pF |
| 564R & 565R Series |  | Ceramic,Singlelayer | High Voltage Ceramic Disc Capacitors 2 kVDC to 7.5 kVDC | | | | | 10 pF | 680 pF |
| 715C..DK |  | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Mounting | | | 20 | | 500 pF | 500 pF |
| 30 |
| 40 | 300 pF | 780 pF |
| 715C..KT |  | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw Mounting | | | 10 | | 560 pF | 560 pF |
| 15 | 370 pF | 370 pF |
| 20 | 280 pF | 560 pF |
| 30 | 190 pF | 940 pF |
| 40 | 140 pF | 700 pF |
| D.ML 0312 |  | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | | 400 | | 5 pF | 600 pF |
| DB 030088, DB 030100 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Conductor Rod | | | 10 | | 150 pF | 150 pF |
| 8 | 100 pF | 800 pF |
| DB 045120, DB 045155 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Conductor Rod | | | 10 | | 800 pF | 800 pF |
| 11 | 200 pF | 600 pF |
| DB(Z) 055135, DBF 050166 |  | Ceramic,Singlelayer | Feed-Through Capacitors with R 16 High Q Ceramic | | | 20 | | 100 pF | 100 pF |
| 25 | 125 pF | 125 pF |
| DB, DF 016... |  | Ceramic,Singlelayer | Feed-Through Capacitors, Screw and Tag Mounting | | | 3 | | 200 pF | 800 pF |
| 4 | 800 pF |
| DBF 050166, DBF 050180 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Conductor Rod | | | 25 | | 500 pF | 500 pF |
| DBZ 012058, DGZ 020036 |  | Ceramic,Singlelayer | Feed-Through Capacitors, Screw Mounting | | | 7.5 | | 200 pF | 200 pF |
| DDMZ 0315 |  | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | | 400 | | 47 pF | 680 pF |
| DF 030..., DWA 045... |  | Ceramic,Singlelayer | Feed-Through Capacitors, Tag Mounting | | | 13 | | 500 pF | 500 pF |
| 16 |
| 7 | 400 pF | 800 pF |
| DS 030070, DS 030110, DS 055100 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Band Conductor | | | 12 | | 800 pF | 800 pF |
| 8 | 500 pF |
| DVML 0416 |  | Ceramic,Singlelayer | Ceramic Singlelayer Feed-Through Capacitors 400 VDC | | | 400 | | 25 pF | 500 pF |
| DWB 045120, DWB 045150 |  | Ceramic,Singlelayer | Feed-Through Capacitors with Conductor Rod | | | 10 | | 600 pF | 600 pF |
| 13 | 400 pF | 500 pF |
| 16 | 500 pF |
| 8 | 800 pF | 800 pF |
| EMI/RFI Y1-VY1 |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety Standard Approved Disc Capacitor | | | | | 10 pF | 680 pF |
| EMI/RFI Y2-DN |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN | | | 400 | | 10 pF | 680 pF |
| EMI/RFI Y2-VY2 |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Safety Standard Approved Disc Capacitor | | | | | 10 pF | 680 pF |
| FPS 60, 80 |  | Ceramic,Singlelayer | Plate Capacitors with Flat Rim - Class 1 Ceramic | | | 10 | | 500 pF | 500 pF |
| 12 | 100 pF | 300 pF |
| 7 | 500 pF | 500 pF |
| FPZ 140 |  | Ceramic,Singlelayer | Plate Capacitors for Higher Voltages | | | | | 50 pF | 500 pF |
| GDMQ |  | Ceramic,Singlelayer | Ceramic Capacitor Stacks | | | 12 | | 125 pF | 125 pF |
| 13 | 250 pF | 250 pF |
| 15 | 500 pF | 500 pF |
| GFMQ, GFWQ |  | Ceramic,Singlelayer | Ceramic Capacitor Stacks | | | 13 | | 370 pF | 500 pF |
| Gap-Kap |  | Ceramic,Singlelayer | Ceramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV | Through Hole | | 3000 | | 0.75 pF | 0.75 pF |
| H.. |  | Ceramic,Singlelayer | Ceramic High Voltage Disc Capacitors, Class 2 | | | | | 33 pF | 820 pF |
| H.U |  | Ceramic,Singlelayer | Ceramic High Voltage Disc Capacitors, Class 1 | | | | | 10 pF | 680 pF |
| HPD, HPC |  | Ceramic,Singlelayer | High Voltage Disc Capacitors, Screw mounting | | | | | 350 pF | 750 pF |
| HR 22, 30, 35 |  | Ceramic,Singlelayer | Ring Style High Voltage Capacitors | | | 2.8 | | 750 pF | 750 pF |
| 3.5 | 100 pF | 100 pF |
| HS. |  | Ceramic,Singlelayer | Ceramic Disc Capacitors, Class 2 | | | 500 | | 10 pF | 820 pF |
| HV 1 kV - 6 kV |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose | | | 6000 | | 10 pF | 4 µF |
| HV 3 kV LCD |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1, 3 kV (DC) | | | | | 2 pF | 220 pF |
| HV 4 kV LCD |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1, 4 kV (DC) | | | | | 2 pF | 100 pF |
| HV 500 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose | | | 500 | | 10 pF | 2 µF |
| HV 500 V Narrow Tolerance |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1, 500 V (DC) Narrow Tolerance | | | 500 | | 1 pF | 150 pF |
| HV 6 kV LCD |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1, 6 kV (DC) | | | | | 2 pF | 150 pF |
| HV LDF 0.2 % |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | | | | | 100 pF | 820 pF |
| HV LDF 0.5 % |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV | Through Hole | | | | 7 pF | 3900 µF |
| LV 100 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 100 V(DC) General Purpose | | | | | 1 pF | 680 pF |
| LV 100 V Narrow Tolerance |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance | | | 100 | | 1.5 pF | 330 pF |
| LV 50 V |  | Ceramic,Singlelayer | Ceramic Disc Capacitors Class 1 and 2, 50 V (DC) General Purpose | | | | | 1 pF | 680 pF |
| P. 70, 100, 140, 200 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 1 Ceramic | | | 11 | | 800 pF | 800 pF |
| 12 | 80 pF | 600 pF |
| 13 | 120 pF | 800 pF |
| 14 | 25 pF |
| 15 | 50 pF |
| PEF 220, FPE 210 |  | Ceramic,Singlelayer | Plate Capacitors with Moisture Protection Plate Capacitors for Higher Voltages | | | 12 | | 400 pF | 400 pF |
| 14 | 300 pF | 300 pF |
| 16 | 250 pF | 600 pF |
| 18 | 500 pF | 500 pF |
| 20 | 160 pF | 800 pF |
| PEZ 140 |  | Ceramic,Singlelayer | Plate Capacitors for Higher Voltages | | | | | 600 pF | 800 pF |
| PS 20, 30, 40, 55 - Class 1 |  | Ceramic,Singlelayer | Plate Capacitors with Contoured Rim - Class 1 Ceramic | | | 5 | | 5.6 pF | 820 pF |
| 7.5 | 120 pF | 120 pF |
| RD 030100, RD 045120 |  | Ceramic,Singlelayer | Tubular Capacitors, Screw & Band Mounting | | | 10 | | 800 pF | 800 pF |
| 11 | 200 pF | 600 pF |
| 8 | 100 pF | 800 pF |
| RL. |  | Ceramic,Singlelayer | Ceramic Disc Capacitors, Class 1 | | | 500 | | 1 pF | 330 pF |
| T. 020030, T 020050, T. 020080 |  | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | | | 3 | | 10 pF | 40 pF |
| 6 | 100 pF | 400 pF |
| 7 | 80 pF | 600 pF |
| 8 | 20 pF |
| T. 030090 |  | Ceramic,Singlelayer | Pot Capacitors, Tag Mounting | | | 10 | | 50 pF | 800 pF |
| T. 085120 |  | Ceramic,Singlelayer | Pot Capacitors, Tag & Flange Mounting | | | 10 | | 400 pF | 400 pF |
| 12 | 250 pF | 800 pF |
| 15 | 100 pF | 600 pF |
| TDFZ 125... |  | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | | | | | 500 pF | 750 pF |
| TDZ 045124, TDZ 050124 |  | Ceramic,Singlelayer | Pot Capacitors with R 16 High Q Ceramic | | | | | 100 pF | 250 pF |
| TO. 016010, TO. 025016 |  | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 Ceramic | | | 5 | | 1.5 pF | 50 pF |
| 9 | 2 pF | 100 pF |
| TOS 020016, TOS 030033 |  | Ceramic,Singlelayer | Barrel-Style Capacitors - Class 1 and 2 Ceramic | | | 15 | | 10 pF | 750 pF |
| 7.5 | 800 pF |
| TOSZ, TOSW |  | Ceramic,Singlelayer | Barrel-Style Capacitors for Dielectric Heating Equipment | | | 13.5 | | 125 pF | 125 pF |
| 30 | 25 pF | 100 pF |
| 9 | 160 pF | 250 pF |
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Qn (kVAr) | Capacitance (min) | Capacitance (max) |
|
|  |