VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Film (10 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Ordering Info (1)
  Technical Note (1)
  Promotional Material (3)
Press Releases
Capacitors: Capacitance below 1 nF - Film
BrandsVishay BCcomponents, Vishay Electro-Films, Vishay Roederstein

All 10 datasheets shown.
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
2281 808 (5mm)infoTrimmer CapacitorsFilm5 mm Film Dielectric TrimmersThrough Hole150 0.35 pF 27 pF
KC 1850*infoCapacitors, FixedPolycarbonate filmPolycarbonate Film Capacitor Related Document: IEC 60384-12100 220 pF 10 µF
160
63
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor MKT Axial Type63 470 pF 680 pF
KP 1830infoCapacitors, FixedPolypropylene filmPolypropylene Film Capacitor Related Document: IEC 60384-13250 100 pF 33 nF
63
630
KP 1836infoCapacitors, FixedPolypropylene filmPolypropylene Film Capacitors Related Document: IEC 60384-17 Grade 1.21000 100 pF 0.22 µF
1600
2000
630
MKP 1841infoCapacitors, FixedPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-161000 470 pF 6.8 µF
160
250
630
MKP 1841.../...-MinfoCapacitors, FixedPolypropylene filmMetallized Polypropylene Capacitor, Mini-Version (-M) Related Document: IEC 60384-161000 470 pF 4.7 µF
1600
250
400
CBAinfoCapacitor NetworksThin FilmFour Capacitor Binary Array Surface Mount100 0.25 pF 2 pF
30 1 pF 8 pF
CBB, CBCinfoCapacitor NetworksThin FilmFive Capacitor Binary Array Surface Mount75 1 pF 48 pF
NCinfoCapacitors, FixedThin FilmSeries Single Value Chip and Wire Capacitors Surface Mount 0.5 pF 1 nF
SeriesTypeTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account