Capacitors - Capacitance below 1 nF - Snap In
|
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min)
|
Capacitance (max)
|
|
|---|---|---|---|---|---|---|---|---|---|
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life Printed Wiring | Snap In | 100 | 470 µF | 6.8 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life Printed Wiring | Snap In | 200 | 150 µF | 2.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life Printed Wiring | Snap In | 250 | 100 µF | 1.5 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life Printed Wiring | Snap In | 385 | 68 µF | 1 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Long Life Printed Wiring | Snap In | 400 | 68 µF | 1 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Ultra High Ripple Current Snap-In for Solar | Snap In | 500 | 220 µF | 560 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Snap-In | Snap In | 160 | 150 µF | 2.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Snap-In | Snap In | 200 | 150 µF | 2.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Snap-In | Snap In | 250 | 150 µF | 1.5 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Snap-In | Snap In | 400 | 68 µF | 680 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power General Purpose Snap-In | Snap In | 450 | 56 µF | 470 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Economy Long Life Snap-In | Snap In | 160 | 330 µF | 2.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Economy Long Life Snap-In | Snap In | 200 | 330 µF | 1.8 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Economy Long Life Snap-In | Snap In | 250 | 220 µF | 1.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Economy Long Life Snap-In | Snap In | 400 | 47 µF | 560 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Power Economy Long Life Snap-In | Snap In | 450 | 56 µF | 470 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Snap-In | Snap In | 100 | 680 µF | 3.3 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Snap-In | Snap In | 200 | 150 µF | 1.2 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors + 85 °C, Snap-In | Snap In | 250 | 100 µF | 680 µF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Standard - 105 °C Snap-In | Snap In | 100 | 820 µF | 6.8 mF | |||
| Capacitors, Fixed | Aluminum | Aluminum Capacitors Standard - 105 °C Snap-In | Snap In | 80 | 820 µF | 8.2 mF |