VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Low ESR (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (6)
  Promotional Material (2)
Press Releases
Capacitors: Capacitance below 1 nF - Low ESR
TypeCapacitors, Fixed
TechnologySilicon
MountingSurface Mount
BrandVishay

All 3 datasheets shown.
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
HPC0201AinfoHigh Performance, High Precision Surface Mount 0201 Capacitor 020125 39 pF 39 pF
6 0.4 pF 0.4 pF
HPC0402B/CinfoHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 040210 0.6 pF 47 pF
16 18 pF
25 12 pF
6 180 pF
HPC0603AinfoHigh Performance, High Precision Surface Mount 0603 Capacitor 060310 0.8 pF 180 pF
16 120 pF
25 47 pF
50 33 pF
6 560 pF
SeriesDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account