VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Polyester (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Ordering Info (1)
  Technical Note (1)
  Promotional Material (2)
Press Releases
Capacitors: Capacitance below 1 nF - Polyester
MountingThrough Hole
BrandsVishay Roederstein, Vishay Sprague

All 5 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
600
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 820 pF
1250
630
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 470 pF 680 pF
250 220 pF
400 100 pF
630 47 pF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 470 pF 680 pF
400 330 pF
630 47 pF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 470 pF 680 pF
1000
250
400
63
630
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account