VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Radial (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (23):
  Application Note (1)
  Construction (2)
  Markings (1)
  Ordering Info (3)
  Technical Note (11)
  Promotional Material (5)
Press Releases
Capacitors: Capacitance below 1 nF - Radial
MountingThrough Hole
BrandsVishay, Vishay BCcomponents, Vishay Roederstein

All 9 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Mono-Kap 200 - 500 VdcinfoCapacitors, FixedCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 820 pF
500
Mono-Kap 50 - 100 VdcinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic Capacitors100 10 pF 820 pF
50
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 Capacitors100 10 pF 820 pF
50
2281 808 (5mm)infoTrimmer CapacitorsFilm5 mm Film Dielectric Trimmers150 0.35 pF 27 pF
KP 1830infoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13630 100 pF 680 pF
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 820 pF
1250
630
F1778-AC305VinfoCapacitors, FixedFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards 250 2 pF 12 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 470 pF 680 pF
250 220 pF
400 100 pF
630 47 pF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 470 pF 680 pF
400 330 pF
630 47 pF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account