|
|
|
|
| Capacitors: Capacitance below 1 nF - RFI (AC Mains) |
| Type | Capacitors, Fixed |
| Brands | Vishay, Vishay Draloric, Vishay Roederstein |
|
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |
| VKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | 470 pF | 680 pF |
| 760 |
| WKO |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC | Through Hole | | 300 | 33 pF | 680 pF |
| 440 |
| WKP |  | Ceramic, Singlelayer: AC | Ceramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC | Through Hole | | 500 | 33 pF | 680 pF |
| 760 |
| F1778-AC305V |  | Film, Polypropylene, Metallized | Class X2, AC305V, for Printed Circuit Boards | Through Hole | | 250 | 2 pF | 12 µF |
| HPC0201A |  | Silicon | High Performance, High Precision Surface Mount 0201 Capacitor | Surface Mount | 0201 | 25 | 39 pF | 39 pF |
| 6 | 0.4 pF | 0.4 pF |
| HPC0402A |  | Silicon | High Performance, High Precision, Surface Mount 0402 Capacitor | Surface Mount | 0402 | 10 | 0.1 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| 50 | 8.2 pF |
| 6 | 180 pF |
| HPC0402B/C |  | Silicon | High Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications | Surface Mount | 0402 | 10 | 0.6 pF | 47 pF |
| 16 | 18 pF |
| 25 | 12 pF |
| 6 | 180 pF |
| HPC0603A |  | Silicon | High Performance, High Precision Surface Mount 0603 Capacitor | Surface Mount | 0603 | 10 | 0.8 pF | 180 pF |
| 16 | 120 pF |
| 25 | 47 pF |
| 50 | 33 pF |
| 6 | 560 pF |
| Series | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|
|  |