VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>Through hole (55 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (50):
  Application Note (1)
  Construction (3)
  Markings (2)
  Ordering Info (5)
  Quality Info (1)
  Reference Data (3)
  Selector Guide (1)
  Tape and Reel Info (1)
  Technical Note (25)
  Promotional Material (8)
Press Releases
Capacitors: Capacitance below 1 nF - Through hole
MountingThrough Hole
BrandsVishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Draloric, Vishay Roederstein, Vishay Sprague

All 55 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
051/053 PEC-PWinfoCapacitors, FixedAluminumAluminum Capacitors Power Economic Printed Wiring100 200 pF 6 µF
16 800 pF
25 700 pF
40 300 pF
63 200 pF
68 pF 2 µF
157 PUM-SIinfoCapacitors, FixedAluminumAluminum Capacitors Power Ultra Miniature Snap-In200 200 pF 2 µF
250 1 µF
400 68 pF 820 pF
450 56 pF 680 pF
158 PUL-SIinfoCapacitors, FixedAluminumAluminum Capacitors Power Ultra Long Life100 560 pF 820 pF
80 820 pF
162/163 PLL-PWinfoCapacitors, FixedAluminumAluminum Capacitors Power Long Life Printed Wiring100 200 pF 6 µF
16 800 pF
25 700 pF
40 200 pF
63
68 pF 2 µF
198 PHR-SIinfoCapacitors, FixedAluminumAluminum Capacitors Power High Ripple Current Snap-in400 56 pF 680 pF
450
Mono-Kap 200 - 500 VdcinfoCapacitors, FixedCeramic MultilayerDipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 820 pF
500
Mono - AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors100 10 pF 820 pF
50
Mono-AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 33 pF 820 pF
500
Mono-Kap 50 - 100 VdcinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic Capacitors100 10 pF 820 pF
50
Mono-Kap K10infoCapacitors, FixedCeramic Multilayer: LeadedDipped Radial Multilayer Ceramic K10 Capacitors100 10 pF 820 pF
50
30LVinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 300 VAC300 10 pF 10 pF
400
440L SeriesinfoCapacitors, FixedCeramic, Singlelayer DiscAC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y1, 500 VAC400 10 pF 10 pF
500
HV 500 VinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1 and 2, 500 V (DC) General Purpose500 10 pF 680 pF
HV 500 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 500 V (DC) Narrow Tolerance500 1 pF 150 µF
HV 6 kV LCDinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 6 kV (DC)6000 2 pF 150 pF
HV LDF 0.2 %infoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV1000 100 pF 820 pF
2000
3000
500
LV 100 V Narrow ToleranceinfoCapacitors, FixedCeramic, Singlelayer DiscCeramic Disc Capacitors Class 1, 100 V (DC) Narrow Tolerance100 1.5 pF 330 µF
VKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 470 pF 680 pF
760
WKOinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 440VAC/Class Y2, 300VAC300 33 pF 680 pF
440
WKPinfoCapacitors, FixedCeramic, Singlelayer: ACCeramic AC Capacitors, Class X1, 760VAC / Class Y1, 500VAC500 33 pF 680 pF
760
H..infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 21000 47 pF 680 pF
2000 56 pF
4000 33 pF 820 pF
5000 100 pF
6000 56 pF
120 pF
H.KinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 21000 100 pF 820 pF
15000
2000
3000
H.UinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic High Voltage Disc Capacitors, Class 11000 10 pF 680 pF
2000 470 pF
3000 330 pF
4000 470 pF
5000 22 pF 330 pF
6000 10 pF
HS.infoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Disc Capacitors, Class 2500 10 pF 820 pF
IBCinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 22000 100 pF 820 pF
IELinfoCapacitors, FixedCeramic, Singlelayer: DC DiscCeramic Pulse Disc Capacitors, Class 125000 12 pF 36 pF
D.ML 0312infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 5 pF 600 pF
DDLK 03..infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400VDC400 1.5 pF 6.8 nF
DDMZ 0315infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 47 pF 1 nF
Ceramic Singlelayer Feed-Through Capacitors 400VDC 680 pF
DVML 0416infoCapacitors, FixedCeramic, Singlelayer: Feed ThroughCeramic Singlelayer Feed-Through Capacitors 400 VDC400 25 pF 500 pF
..AC..., ..AE..., ..AZ...infoCapacitors, FixedCeramic, Singlelayer: High VoltageHigh Voltage Capacitors with Axial Leads10000 180 pF 820 pF
3000 470 pF 470 pF
5000 390 pF 820 pF
7000 220 pF 680 pF
GFMQ, GFWQinfoCapacitors, FixedCeramic, Singlelayer: StacksCeramic Capacitor Stacks2 500 pF 500 pF
2.4 370 pF 370 pF
2.56 500 pF 500 pF
2.91 370 pF
51 500 pF
61 370 pF 370 pF
65 500 pF 500 pF
74 370 pF
8000
Ceramic Capacitors Stacks
MDLinfoCapacitors, Fixed, SetsCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitor Sets400 10 pF 40 pF
700
RDLL 02.., RDLT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 160V DC0208160 2.2 pF 1.2 nF
0210 2 nF
400 3.9 pF 910 pF
0212160 2.2 pF 2.7 nF
400 3.9 pF 1.5 nF
0214160 2.2 pF 3.6 nF
400 3.9 pF 2.1 nF
0216160 2.2 pF 4.3 nF
400 3.9 pF 2.7 nF
0220 3.9 nF
RDLL 03.., RDLT 03..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC0310400 1 pF 1 nF
0312 1.8 nF
0314 2.4 nF
0316 3.3 nF
0320 4.7 nF
0325 6.2 nF
0330 8.2 nF
RDLL 03.., RDQT..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 400V DC with Controlled Short-term Stability (KzK)0310400 2 pF 51 pF
0312 100 pF
0314 130 pF
0316 160 pF
0320 240 pF
0325 330 pF
0330 470 pF
RDLL 04.., RDLT 04..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors 700V DC0416700 11 pF 750 pF
0420 1.2 nF
0425 1.6 nF
0430 2 nF
0440 620 pF
RDPT 02..infoCapacitors, FixedCeramic, Singlelayer: TubularCeramic Singlelayer Tubular Capacitors, 125V DC / 250V DC0205125 100 pF 1.5 nF
250 3 pF 51 pF
0207125 100 pF 3.9 nF
250 3 pF 75 pF
0209125 100 pF 5.6 nF
250 3 pF 110 pF
0211125 100 pF 7.5 nF
250 3 pF 160 pF
0213125 100 pF 10 nF
250 3 pF 220 pF
TWX. . ., TWXF...infoCapacitors, FixedCeramic, Singlelayer: WatercooledWatercooled Power RF-Capacitors (External Cooling)140001100 100 pF 100 pF
1500 200 pF 400 pF
EMI/RFI Y2-DNinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Safety, Class X1/Y2 400/250 V (AC) Series DN400 10 pF 680 pF
EMI/RFI Y2-VY2infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Safety Standard Approved Disc Capacitor 10 pF 680 pF
GDMQinfoCapacitors, FixedCeramic,SinglelayerCeramic Capacitor Stacks12 125 pF 125 pF
13 250 pF 250 pF
15 500 pF 500 pF
Gap-KapinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors (Straight Leads) Gap-Kap 1kV to 3kV3000 0.75 pF 0.75 pF
HV 1 kV - 6 kVinfoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 1 and 2, 1/2/3/6 kV General Purpose6000 10 pF 4 µF
HV LDF 0.5 %infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors Class 2, low loss 500 V, 1 kV, 2 kV and 3 kV 7 pF 3900 µF
RL.infoCapacitors, FixedCeramic,SinglelayerCeramic Disc Capacitors, Class 1500 1 pF 330 pF
2281 808 (5mm)infoTrimmer CapacitorsFilm5 mm Film Dielectric Trimmers150 0.35 pF 27 pF
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
600
KP 1830infoCapacitors, FixedFilm, PolypropylenePolypropylene Film Capacitor Related Document: IEC 60384-13630 100 pF 680 pF
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 820 pF
1250
630
F1778-AC305VinfoCapacitors, FixedFilm, Polypropylene, MetallizedClass X2, AC305V, for Printed Circuit Boards 250 2 pF 12 µF
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 470 pF 680 pF
250 220 pF
400 100 pF
630 47 pF
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 470 pF 680 pF
400 330 pF
630 47 pF
KC 1850*infoCapacitors, FixedPolycarbonate filmPolycarbonate Film Capacitor Related Document: IEC 60384-12160 220 pF 680 pF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 470 pF 680 pF
1000
250
400
63
630
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Qn (kVAr)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account