VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance below 1 nF>RF/Wireless Handheld (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Ordering Info (1)
  Quality Info (1)
  Tape and Reel Info (1)
  Technical Note (11)
  Promotional Material (2)
Press Releases
Capacitors: Capacitance below 1 nF - RF/Wireless Handheld
MountingSurface Mount
BrandsVishay, Vishay Vitramon

All 6 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
DSCC 03028infoCapacitors, Fixed, ChipMLCCMultilayer Ceramic Chip Capacitors DSCC Qualified Type 030280603100 0.5 pF 390 pF
16
25
50
VJ X7R DielectricinfoCapacitors, FixedMLCCMultilayer Ceramic Chip Capacitors0402100 120 pF 820 pF
16
25
50
0603100 390 pF
16 470 pF
200 330 pF
25 390 pF
50
HPC0201AinfoCapacitors, FixedSiliconHigh Performance, High Precision Surface Mount 0201 Capacitor 020125 39 pF 39 pF
6 0.4 pF 0.4 pF
HPC0402AinfoCapacitors, FixedSiliconHigh Performance, High Precision, Surface Mount 0402 Capacitor 040210 0.1 pF 47 pF
16 18 pF
25 12 pF
50 8.2 pF
6 180 pF
HPC0402B/CinfoCapacitors, FixedSiliconHigh Performance, High Precision and Lowest Profile 0402 Capacitor for Smart Card Applications 040210 0.6 pF 47 pF
16 18 pF
25 12 pF
6 180 pF
HPC0603AinfoCapacitors, FixedSiliconHigh Performance, High Precision Surface Mount 0603 Capacitor 060310 0.8 pF 180 pF
16 120 pF
25 47 pF
50 33 pF
6 560 pF
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account