VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 1 nF to 100 nF>Axial (9 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (19):
  Application Note (1)
  Construction (1)
  Markings (1)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (13)
  Promotional Material (1)
Capacitors: Capacitance 1 nF to 100 nF - Axial
MountingThrough Hole
BrandsVishay, Vishay BCcomponents, Vishay Cera-Mite, Vishay Roederstein, Vishay Sprague

All 9 datasheets shown.
SeriesTypeTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Mono - AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors100 1 nF 0.1 µF
50
Mono-AxialinfoCapacitors, FixedCeramic Multilayer: LeadedDipped Axial Multilayer Ceramic Capacitors for 200 - 500 Vdc200 1 nF 47 nF
500 33 nF
..AC..., ..AE..., ..AZ...infoCapacitors, FixedCeramic, Singlelayer: High VoltageHigh Voltage Capacitors with Axial Leads10000 1 nF 3.3 nF
3000 10 nF
5000 6.8 nF
7000 5 nF
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
600
80
MKP 1842infoCapacitors, FixedFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 0.1 µF
150DinfoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors Hermetically-Sealed, Axial-Lead100 33 nF 0.1 µF
125 27 nF
20
35
50 56 nF
60 0.1 µF
75 33 nF
173DinfoTantalum, SolidSolid-Electrolyte Tantalex Capacitors Axial-Leaded, Molded-Case35 0.1 µF 0.1 µF
50
CTS1, CTS13, 749DXinfoCapacitors, FixedTantalum, SolidHermetically Sealed, Axial-Lead, to CECC Specifications 0.1 µF 0.1 µF
M39003/01/03/09infoCapacitors, FixedTantalum, SolidSolid-Electrolyte Tantalex Capacitors, Military MIL-PRF-39003 Qualified, Styles CSR13, 21, 23100 56 nF 0.1 µF
50
75 0.1 µF
SeriesTypeTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account