| 5F, 7FA, 722C Series |  | Ceramic, Singlelayer | Specialty High Voltage Items, RF Duty Capacitors | Reference | | 1 nF | 1 nF |
| 15DK, 20DK, 30DK, 40DK, 10KT, 15KT, 20KT, 30KT, 40KT Series |  | Ceramic, Singlelayer Disc | Heavy Duty High Voltage Capacitors | Reference | 10000 | 1 nF | 4.7 nF |
| 15000 | 1.5 nF | 10 nF |
| 20000 | 1 nF | 6.8 nF |
| 30000 | 4.7 nF |
| 40000 | 3.3 nF |
| 20VL Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X2, 400 VAC | Through Hole | 400 | 9 nF | 0.1 µF |
| 25Y Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | Through Hole | 250 | 1 nF | 8 nF |
| 400 |
| 30LV |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y2, 300 VAC | Through Hole | 300 | 15 nF | 15 nF |
| 400 |
| 30LVS |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors Class X1, 400 VAC/Class Y2, 250 VAC | Through Hole | 250 | 1 nF | 10 nF |
| 400 |
| 440L Series |  | Ceramic, Singlelayer Disc | AC Line Rated Disc Capacitors
Class X1, 400 VAC/Class Y1, 500 VAC | Through Hole | 400 | 10 nF | 10 nF |
| 500 |
| H.. |  | Ceramic, Singlelayer: DC Disc | Ceramic High Voltage Disc Capacitors, Class 2 | Through Hole | 1000 | 1 nF | 22 nF |
| 2000 |
| 4000 | 4.7 nF |
| 5000 | 2.2 nF |
| 6000 | 2.7 nF |
| 2.2 nF |
| T. 045090, 045120, 045150 |  | Ceramic, Singlelayer: Pot | Pot capacitors, tag mounting, 6KVp to 8KVp | Reference | 10000 | 1 nF | 1.6 nF |
| 11000 | 5 nF | 5 nF |
| 12000 | 2 nF | 2 nF |
| 13000 | 1 nF | 1.6 nF |
| 14000 | 3 nF | 4 nF |
| 9000 | 2.5 nF | 2.5 nF |
| R.016 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | 3000 | 1 nF | 1.6 nF |
| R.020 |  | Ceramic, Singlelayer: Tubular | Tubular capacitors, tag mounting | Reference | 4000 | 1 nF | 2 nF |
| Series | Technology | Description | Mounting | Voltage (V) | Capacitance (min) | Capacitance (max) |