VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZCapacitorsPress Releases
All Capacitors press releases

Sept. 19, 2008

Vishay’s VJ HVArc Guard® Surface-Mount X7R MLCCs Now Available With Optional Polymer Terminations to Reduce Failure Related to Mechanical Cracking

May 11, 2007

Vishay’s Industry-First VJ HVArc Guard® Surface-Mount X7R MLCCs Prevent Surface Arc-Over With Voltage Ratings From 250 VDC to 1000 VDC and Capacitance Range of 100 pF to 0.27 µF

April 13, 2007

Vishay's New VJ Series of Surface-Mount Open-Mode Design MLCCs Offers X7R and C0G Dielectrics, Complete Range of Voltage Ratings from 16 VDC to 3000 VDC, and Capacitance Ranges of 10 pF to 1.8 µF

February 14, 2007

Vishay’s New VJ HVArc Guard™ Surface-Mount C0G MLCCs are Industry’s First Designed to Prevent Surface Arc-Over at High Voltages With Capacitance Ranges of 10 pF to 2700 pF

March 16, 2001

New Vishay MLCCs Are First On Market With X8R Dielectric, Maximum 150°C Rating

November 10, 2000

Vishay Offers Tip 'N Ring™: Chip Capacitors Optimized for Filtering on Tip and Ring Lines in Communications Circuits

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account