VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 1 nF to 100 nF>Film (44 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (2)
  Technical Note (9)
  Promotional Material (2)
Capacitors: Capacitance 1 nF to 100 nF - Film
TypeCapacitors, Fixed
BrandsVishay BCcomponents, Vishay Draloric, Vishay Roederstein, Vishay Sprague

All 44 datasheets shown.
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
F1740-1511 and F1740-1411infoFilmSuppression Capacitors, (Bi-polar) Capacitors Class X2 AC 275 V275 6.8 nF 0.1 µF
F1740-3501infoFilmSuppression Capacitors, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V250 2.7 nF 2.7 nF
275 47 nF 0.1 µF
F1740-3511 and F1740-3581infoFilmSuppression, (Bi-polar) Capacitors Class X1Y2 AC 275/250 V250 2.7 nF 4.7 nF
275 47 nF 0.1 µF
F1740-3550 and F1740-3558infoFilmSuppression Capacitors, (Bi-polar) Capacitors Class X1/Y2 AC 275/250 V250 2.7 nF 4.7 nF
275 47 nF 0.1 µF
F1740-5511 and F1740-5581infoFilmSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/ 250 V250 2.7 nF 4.7 nF
275 47 nF 0.1 µF
F1740-5550 and F1740-5558infoFilmSuppression Capacitors (Quadripole) Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 47 nF 0.1 µF
F1746-3511 and F1746-3581infoFilmSuppression Capacitors (Bi-polar) Capacitors Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 0.1 µF 0.1 µF
F1746-5511 and F1746-5581infoFilmSuppression Capacitors (Quadripolar) Capacitors Class X1/Y2 AC 275 V/250 V250 2.7 nF 4.7 nF
275 0.1 µF 0.1 µF
F1762infoFilmSuppression Filters, Aluminium Case 2.7 nF 27 nF
F1764-03. .-20/-040/-050infoFilmSuppression Filters, Plastic Case 2.7 nF 0.1 µF
F1764-04. .-020infoFilmSuppression Filters, Plastic Case 2.7 nF 0.1 µF
F1764-04. .-029infoFilmSuppression Filters, Plastic Case 2.7 nF 0.1 µF
F1774-2000infoFilmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1776infoFilmAC-Capacitors, RC Networks (Spark Quenching Capacitors) Class X2 AC 250 V (MKT)250 68 nF 0.1 µF
Type PSinfoFilm, PolyesterFilm Capacitors Dipped, Orange Drop®Through Hole1000 1 nF 0.5 µF
1600
200
2000
400
600
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)Through Hole305 1 nF 0.1 µF
50
60
MKT 368infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 0.1 µF
250 27 nF
400 1 nF
630 10 nF
MKT 369infoFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered TypeThrough Hole100 56 nF 0.1 µF
250 27 nF
400 1 nF 33 nF
630 10 nF 22 nF
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted TypeThrough Hole630 4.7 nF 0.1 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole160 75 nF 0.1 µF
250 47 nF
400 22 nF
630 10 nF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted TypeThrough Hole100 18 nF 0.1 µF
160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
630 1.5 nF 10 nF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted TypeThrough Hole1000 3 nF 0.1 µF
1600 5.6 nF
2000 3.3 nF 51 nF
630 15 nF 0.1 µF
MKC 1858*infoPolycarbonate filmMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 10 nF 15 nF
63 47 nF 0.1 µF
MKC 1860*infoPolycarbonate filmMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 0.1 µF 0.1 µF
250 47 nF
400 10 nF
MKC 1862*infoPolycarbonate filmMetallized Polycarbonate Film Capacitor Related Document: IEC 60384-6100 68 nF 0.1 µF
F1722-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 440 V (MKT)440 10 nF 0.1 µF
F1722-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.1 µF
F1772-2000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1772-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1774-2200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1774-3000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-3200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-4000infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1774-4200infoPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
MKT 1813infoPolyester filmMetallized Polyester Film Capacitor MKT Axial Type63 1 nF 0.1 µF
MKT 1818infoPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2Through Hole100 22 nF 0.1 µF
250 10 nF
400 3.3 nF 10 nF
63 0.1 µF 0.1 µF
630 1 nF 3.3 nF
MKT 1822infoPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2Through Hole100 68 nF 0.1 µF
1000 1 nF
250 33 nF
400 1 nF
630
MKP 1837infoPolypropylene filmMetallized Polypropylene Film Capacitor Related Document: IEC 60384-16160 10 nF 0.1 µF
MKP 385infoPolypropylene filmMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type2000 1 nF 33 nF
MKP 422infoPolypropylene filmMetallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications 1 nF 47 nF
SeriesTechnologyDescriptionMountingVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account