VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 1 nF to 100 nF>Polyester (34 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (16):
  Application Note (1)
  Ordering Info (2)
  Selector Guide (1)
  Technical Note (8)
  Promotional Material (4)
Press Releases
Capacitors: Capacitance 1 nF to 100 nF - Polyester
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 34 datasheets shown.
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
KT 311 90054/90055infoCapacitors, FixedFilm, PolyesterFluorescent Lamp Starter Capacitors, KT Radial Type250 1.2 nF 3 nF
Type 192P Pacer®infoCapacitors, FixedFilm, PolyesterPolyester Film/Foil Capacitors, Sleeved, Miniature, Axial Lead200 2.2 nF 33 nF
400
600
80
Type 225PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead100 1 nF 1 µF
200
400
600
Type 418PinfoCapacitors, FixedFilm, PolyesterPolyester Capacitors Filmite® "E", Orange Drop®, Radial Lead100 27 nF 0.1 µF
1000
200
400
600
Type PSinfoCapacitors, FixedFilm, PolyesterFilm Capacitors Dipped, Orange Drop®1000 1 nF 0.5 µF
1600
200
2000
400
600
F1710-305 VinfoCapacitors, FixedFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoCapacitors, FixedFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.1 µF
MKT 368infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 0.1 µF
250 27 nF
400 1 nF
630 10 nF
MKT 369infoCapacitors, FixedFilm, Polyester, MetallizedMetallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type100 56 nF 0.1 µF
250 27 nF
400 1 nF 33 nF
630 10 nF 22 nF
Type 288PinfoCapacitors, FixedFilm, Polyester, MetallizedR-C Arc Suppressors Orange Drop®, Radial Lead400 0.1 µF 0.47 µF
Type 430PinfoCapacitors, FixedFilm, Polyester, MetallizedMetalized Polyester Film Capacitors, Wrap-and-Fill100 0.12 µF 0.68 µF
200
400
600
KP 1836infoFilm, PolypropylenePolypropylene Film Capacitors18361000 100 pF 0.1 µF
1250
630
MKP 1840infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1840100 4.7 nF 0.1 µF
160 33 nF
250 10 nF
400
630
MKP 1841infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1841160 10 nF 0.1 µF
250
400
630
MKP 1841.../...-MinfoFilm, Polypropylene, MetallizedMetallized Polypropylene Capacitor, Mini-Version (-M)1841250 10 nF 0.1 µF
400
630
MKP 1845infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film Capacitor1845630 10 nF 0.1 µF
F1722-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X1 AC 400 V (MKT)440 10 nF 0.1 µF
F1772-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1772-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1772-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1772-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1773-2000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 253 V (MKT)253 10 nF 0.1 µF
F1774-2200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 275 V (MKT)275 10 nF 0.1 µF
F1774-3000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-3200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 300 V (MKT)300 10 nF 0.1 µF
F1774-4000infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
F1774-4200infoCapacitors, FixedPolyester filmAC-Capacitors, Suppression Capacitors Class X2 AC 440 V (MKT)440 10 nF 0.1 µF
MKT 1813infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 1 nF 0.1 µF
1000
250
400
63
630
MKT 1817infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 22 nF 0.1 µF
250 3.3 nF
400 1 nF 22 nF
63 0.1 µF 0.1 µF
MKT 1818infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitors Related Document: IEC 60384-2100 22 nF 0.1 µF
250 10 nF
400 3.3 nF 10 nF
63 0.1 µF 0.1 µF
630 1 nF 3.3 nF
MKT 1820infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 68 nF 0.1 µF
1000 1 nF
250 22 nF
400 10 nF
630 1 nF
MKT 1822infoCapacitors, FixedPolyester filmMetallized Polyester Film Capacitor Related Document: IEC 60384-2100 68 nF 0.1 µF
1000 1 nF
250 33 nF
400 1 nF
630
SeriesTypeTechnologyDescriptionCase (EIA & Mil)Voltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account