VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Capacitors> Capacitance 1 nF to 100 nF>Pulse-AC/Precision (Film) (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (11):
  Application Note (1)
  Ordering Info (1)
  Selector Guide (2)
  Technical Note (5)
  Promotional Material (2)
Capacitors: Capacitance 1 nF to 100 nF - Pulse-AC/Precision (Film)
TypeCapacitors, Fixed
MountingThrough Hole
BrandsVishay BCcomponents, Vishay Roederstein, Vishay Sprague

All 11 datasheets shown.
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
F1710-305 VinfoFilm, Polyester, MetallizedAC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT)305 1 nF 0.1 µF
50
60
F1740-3511 and F1740-3581infoFilm, Polyester, MetallizedSuppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V275 22 nF 0.1 µF
MKP 335 5 X2infoFilm, PolypropyleneClass X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed275 10 nF 0.1 µF
Type 715P HVinfoFilm, PolypropylenePolypropylene Film/Foil Capacitors High Voltage, Orange Drop¤, 800 VAC1800 1 nF 10 nF
KP/MMKP 376infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type630 4.7 nF 0.1 µF
MKP 1842infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 0.1 µF
MKP 1844infoFilm, Polypropylene, MetallizedAC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V400 10 nF 0.1 µF
MKP 379infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type160 75 nF 0.1 µF
250 47 nF
400 22 nF
630 10 nF
MKP 380infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type100 18 nF 0.1 µF
160 13 nF 68 nF
250 9.1 nF 43 nF
400 4.3 nF 20 nF
630 1.5 nF 10 nF
MKP 385infoFilm, Polypropylene, MetallizedMetallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type1600 2 nF 33 nF
2000 1 nF 20 nF
MKP/MKP 378infoFilm, Polypropylene, MetallizedAC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type1000 3 nF 0.1 µF
1600 5.6 nF
2000 3.3 nF 51 nF
630 15 nF 0.1 µF
SeriesTechnologyDescriptionVoltage (V)Capacitance (min)Capacitance (max)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account