| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
 |   |   |   |   |   |   |   |   |
| 038 RSU |  | Capacitors, Fixed | Aluminum | Aluminum Capacitors Radial Standard Ultra Miniature | | | 63 | 0.1 µF | 0.1 µF |
| Mono-Kap 200 - 500 Vdc |  | Capacitors, Fixed | Ceramic Multilayer | Dipped Radial Multilayer Ceramic Capacitors for 200 - 500 Vdc | Through Hole | | 200 | 1 nF | 47 nF |
| 500 |
| Mono-Kap 50 - 100 Vdc |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic Capacitors | Through Hole | | 100 | 1 nF | 0.1 µF |
| 50 |
| Mono-Kap K10 |  | Capacitors, Fixed | Ceramic Multilayer: Leaded | Dipped Radial Multilayer Ceramic K10 Capacitors | Through Hole | | 100 | 1 nF | 8.2 nF |
| 50 | 0.1 µF |
| KT 311 90054/90055 |  | Capacitors, Fixed | Film, Polyester | Fluorescent Lamp Starter Capacitors, KT Radial Type | Through Hole | | 250 | 1.2 nF | 3 nF |
| Type 225P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors, Filmite 'E', ORANGE DROP®, Radial Lead | Through Hole | | 100 | 1 nF | 1 µF |
| 200 |
| 400 |
| 600 |
| Type 418P |  | Capacitors, Fixed | Film, Polyester | Polyester Capacitors Filmite® "E", Orange Drop®, Radial Lead | Through Hole | | 100 | 27 nF | 0.1 µF |
| 1000 |
| 200 |
| 400 |
| 600 |
| F1710-305 V |  | Capacitors, Fixed | Film, Polyester, Metallized | AC-Capacitors, Suppression Capacitors Class Y2 (X1)°C 305 V (MKT) | Through Hole | | 305 | 1 nF | 0.1 µF |
| 50 |
| 60 |
| F1740-3511 and F1740-3581 |  | Capacitors, Fixed | Film, Polyester, Metallized | Suppression, (Bi-polar) Capacitors Class X1Y2°C 275/250 V | Through Hole | | 275 | 22 nF | 0.1 µF |
| MKT 368 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 56 nF | 0.1 µF |
| 250 | 27 nF |
| 400 | 1 nF |
| 630 | 10 nF |
| MKT 369 |  | Capacitors, Fixed | Film, Polyester, Metallized | Metallized Polyester Film Capacitors, MKT Radial Epoxy Lacquered Type | Through Hole | | 100 | 56 nF | 0.1 µF |
| 250 | 27 nF |
| 400 | 1 nF | 33 nF |
| 630 | 10 nF | 22 nF |
| Type 288P |  | Capacitors, Fixed | Film, Polyester, Metallized | R-C Arc Suppressors Orange Drop®, Radial Lead | Through Hole | | 400 | 0.1 µF | 0.47 µF |
| KP 1830 |  | Capacitors, Fixed | Film, Polypropylene | Polypropylene Film Capacitor Related Document: IEC 60384-13 | Through Hole | | 250 | 2.2 nF | 15 nF |
| 63 | 3.3 nF | 22 nF |
| 630 | 1 nF | 1.5 nF |
| KP 1836 |  | | Film, Polypropylene | Polypropylene Film Capacitors | Through Hole | 1836 | 1000 | 100 pF | 0.1 µF |
| 1250 |
| 630 |
| MKP 335 5 X2 |  | Capacitors, Fixed | Film, Polypropylene | Class X2, AC 275V, C-range 1nF - 4,7µF, 7,5 - 27,5mm pitch, boxed | Through Hole | | 275 | 10 nF | 0.1 µF |
| KP/MMKP 376 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors KP/MMKP Radial Potted Type | Through Hole | | 630 | 4.7 nF | 0.1 µF |
| MKP 1840 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | Through Hole | 1840 | 100 | 4.7 nF | 0.1 µF |
| 160 | 33 nF |
| 250 | 10 nF |
| 400 |
| 630 |
| MKP 1841 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | Through Hole | 1841 | 160 | 10 nF | 0.1 µF |
| 250 |
| 400 |
| 630 |
| MKP 1841.../...-M |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Capacitor, Mini-Version (-M) | Through Hole | 1841 | 250 | 10 nF | 0.1 µF |
| 400 |
| 630 |
| MKP 1844 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC-Capacitors (Metallized Polypropylene Film-MKP), AC 400V | Through Hole | | 400 | 10 nF | 0.1 µF |
| MKP 1845 |  | | Film, Polypropylene, Metallized | Metallized Polypropylene Film Capacitor | Through Hole | 1845 | 630 | 10 nF | 0.1 µF |
| MKP 379 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | | 160 | 75 nF | 0.1 µF |
| 250 | 47 nF |
| 400 | 22 nF |
| 630 | 10 nF |
| MKP 380 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene, Film Capacitors MKP Radial Potted Type | Through Hole | | 100 | 18 nF | 0.1 µF |
| 160 | 13 nF | 68 nF |
| 250 | 9.1 nF | 43 nF |
| 400 | 4.3 nF | 20 nF |
| 630 | 1.5 nF | 10 nF |
| MKP 385 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | Metallized Polypropylene Film AC and Pulse Capacitors MKP Radial Potted Type | Through Hole | | 1600 | 2 nF | 33 nF |
| 2000 | 1 nF | 20 nF |
| MKP/MKP 378 |  | Capacitors, Fixed | Film, Polypropylene, Metallized | AC and Pulse Metallized Polypropylene Film Capacitors, MKP/MKP Radial Potted Type | Through Hole | | 1000 | 3 nF | 0.1 µF |
| 1600 | 5.6 nF |
| 2000 | 3.3 nF | 51 nF |
| 630 | 15 nF | 0.1 µF |
| MKP 422 |  | Capacitors, Fixed | Polypropylene film | Metallized Polypropylene Filter Film Capacitors MKP Radial Potted Type for Surge Voltage Applications | Through Hole | | | 1 nF | 47 nF |
| 199D |  | Capacitors, Fixed | Tantalum, Solid | Solid-Electrolyte Tantalex Capacitors, Resin-Coated, Radial-Lead | Through Hole | | 35 | 0.1 µF | 0.1 µF |
| 50 |
| 489D, 499D |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Solid Tantalum Capacitors | Through Hole | | 35 | 0.1 µF | 0.1 µF |
| 50 |
| 790D |  | Capacitors, Fixed | Tantalum, Solid | Resin-Molded, Radial-Lead Solid Tantalum Capacitors | Through Hole | | 40 | 0.1 µF | 0.1 µF |
| ETPW |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Leaded Solid Tantalum Capacitors | Through Hole | | 45.5 | 0.1 µF | 0.1 µF |
| 65 |
| ETQW |  | Capacitors, Fixed | Tantalum, Solid | Resin-Coated, Radial-Lead Tantalum Capacitors | Through Hole | | 45.5 | 0.1 µF | 0.1 µF |
| 65 |
| 515D |  | Capacitors, Fixed | | | | | | 0.1 µF | 0.1 µF |
| Series | Type | Technology | Description | Mounting | Case (EIA & Mil) | Voltage (V) | Capacitance (min) | Capacitance (max) |
|